norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel 1.0037.
Aluminium EN AW-6060.
Version:Steel electro zinc-plated.
Aluminium clear anodised.
Note:The production tolerances for square tubes are adapted to the tube clamping system.

* Solid materials.
On request:- stainless steel tubes
- customer specific lengths
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29050_V Square tubes 126 kB

Drawings

Square tubes

Item selection/filter

Order No.Main
material
DescriptionD1D2LCADAcc.PriceOrder
29050-4120X500steel20 x 20 x 120 ±0,318500 7.36 €
29050-4120X1000steel20 x 20 x 120 ±0,3181000 14.74 €
29050-4120X2000steel20 x 20 x 120 ±0,3182000 29.43 €
29050-4125X500steel25 x 25 x 1,525 ±0,3225007.36 €
29050-4125X1000steel25 x 25 x 1,525 ±0,322100014.75 €
29050-4125X2000steel25 x 25 x 1,525 ±0,322200032.95 €
29050-4130X500steel30 x 30 x 230 ±0,326500 9.19 €
29050-4130X1000steel30 x 30 x 230 ±0,3261000 18.46 €
29050-4130X2000steel30 x 30 x 230 ±0,3262000 36.86 €
29050-4140X500steel40 x 40 x 340 ±0,434500 13.28 €
29050-4140X1000steel40 x 40 x 340 ±0,4341000 26.32 €
29050-4140X2000steel40 x 40 x 340 ±0,4342000 52.64 €
29050-4210X500aluminium10 x 1010*-500 9.43 €
29050-4210X1000aluminium10 x 1010*-1000 18.86 €
29050-4210X2000aluminium10 x 1010*-2000 37.72 €
29050-4220X500aluminium20 x 20 x 1,520 ±0,217500 5.98 €
29050-4220X1000aluminium20 x 20 x 1,520 ±0,2171000 11.90 €
29050-4220X2000aluminium20 x 20 x 1,520 ±0,2172000 23.83 €
29050-4230X500aluminium30 x 30 x 230 ±0,226500 6.84 €
29050-4230X1000aluminium30 x 30 x 230 ±0,2261000 13.72 €
29050-4230X2000aluminium30 x 30 x 230 ±0,2262000 27.38 €
29050-4240X500aluminium40 x 40 x 440 ±0,332500 14.79 €
29050-4240X1000aluminium40 x 40 x 440 ±0,3321000 29.53 €
29050-4240X2000aluminium40 x 40 x 440 ±0,3322000 59.11 €

Other items in this category