EN
Choose your language

Description

Material
Steel 1.0037.
aluminum EN AW-6060.
Version
Steel electro zinc-plated.
aluminum clear anodized.
Note
The production tolerances for square tubes are adapted to the tube clamping system.

* Solid materials.
On request
- stainless steel tubes
- customer specific lengths
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range