norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel 1.0037.
Aluminium EN AW-6060.
Version:Steel electro zinc-plated.
Aluminium clear anodised.
Note:The production tolerances for round tubes are adapted to the tube clamping system.On request:- stainless steel tubes
- customer specific lengths
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29050_R Round tubes 128 kB

Drawings

Round tubes

Item selection/filter

Order No.Main
material
DescriptionD1D2LCADAcc.PriceOrder
29050-0112X500steelØ12 x 1,512 ±0,19500 6.42 €
29050-0112X1000steelØ12 x 1,512 ±0,191000 12.75 €
29050-0112X2000steelØ12 x 1,512 ±0,192000 25.52 €
29050-0114X500steelØ14 x 1,514 ±0,111500 6.81 €
29050-0114X1000steelØ14 x 1,514 ±0,1111000 13.64 €
29050-0114X2000steelØ14 x 1,514 ±0,1112000 27.31 €
29050-0115X500steelØ15 x 1,515 ±0,112500 7.62 €
29050-0115X1000steelØ15 x 1,515 ±0,1121000 15.25 €
29050-0115X2000steelØ15 x 1,515 ±0,1122000 30.45 €
29050-0116X500steelØ16 x 1,516 ±0,113500 8.15 €
29050-0116X1000steelØ16 x 1,516 ±0,1131000 16.34 €
29050-0116X2000steelØ16 x 1,516 ±0,1132000 32.60 €
29050-0118X500steelØ18 x 1,518 ±0,115500 9.05 €
29050-0118X1000steelØ18 x 1,518 ±0,1151000 18.08 €
29050-0118X2000steelØ18 x 1,518 ±0,1152000 36.12 €
29050-0120X500steelØ20 x 220 ±0,116500 10.12 €
29050-0120X1000steelØ20 x 220 ±0,1161000 20.19 €
29050-0120X2000steelØ20 x 220 ±0,1162000 40.39 €
29050-0125X500steelØ25 x 225 ±0,121500 12.40 €
29050-0125X1000steelØ25 x 225 ±0,1211000 24.79 €
29050-0125X2000steelØ25 x 225 ±0,1212000 49.60 €
29050-0130X500steelØ30 x 230 ±0,126500 11.91 €
29050-0130X1000steelØ30 x 230 ±0,1261000 23.74 €
29050-0130X2000steelØ30 x 230 ±0,1262000 47.47 €
29050-0140X500steelØ40 x 440 ±0,1532500 20.32 €
29050-0140X1000steelØ40 x 440 ±0,15321000 40.65 €
29050-0140X2000steelØ40 x 440 ±0,15322000 81.01 €
29050-0150X500steelØ50 x 450 ±0,242500 27.63 €
29050-0150X1000steelØ50 x 450 ±0,2421000 54.94 €
29050-0150X2000steelØ50 x 450 ±0,2422000 109.95 €
29050-0220X500aluminiumØ20 x 320 ±0,114500 10.01 €
29050-0220X1000aluminiumØ20 x 320 ±0,1141000 19.95 €
29050-0220X2000aluminiumØ20 x 320 ±0,1142000 39.87 €
29050-0230X500aluminiumØ30 x 230 ±0,126500 7.73 €
29050-0230X1000aluminiumØ30 x 230 ±0,1261000 15.51 €
29050-0230X2000aluminiumØ30 x 230 ±0,1262000 30.97 €
29050-0240X500aluminiumØ40 x 340 ±0,1534500 13.12 €
29050-0240X1000aluminiumØ40 x 340 ±0,15341000 26.27 €
29050-0240X2000aluminiumØ40 x 340 ±0,15342000 52.51 €
29050-0250X500aluminiumØ50 x 350 ±0,244500 16.20 €
29050-0250X1000aluminiumØ50 x 350 ±0,2441000 32.37 €
29050-0250X2000aluminiumØ50 x 350 ±0,2442000 64.79 €

Other items in this category