Item description/product images

Description Material: Housing steel.
Viewing glass thermoplastic polyamide.
O-ring and flat seal rubber (NBR).
Reflector aluminium.
Screw and hex nut steel.
Version: Housing painted black.
Transparent viewing glass, high mechanical stability, non-ageing, temperature resistant with oil up to 100 °C, with water up to 70 °C.
Reflector painted white, markings and scale black.
Screw and hexagon nut, galvanized.
Note: The oil level gauges can either be fastened as shown in the illustration or directly in the threaded hole.
Centre distance for the fastening holes = L1 ±0.5.
The oil level gauges are suitable for tanks operating without pressure.
Maximum operating temperature: 100 °C.
Drawing reference:
1) flat seal
2) O-ring
Download Here is all the information as a PDF datasheet:
 Datasheet 28000_B Oil level gauges, Form A, with thermometer 206 kB

Drawings

Oil level gauges, Form A, with thermometer

Item selection/filter

Order No.FormBD1HH1LL1L2L3Number of
fastening screws
Thermometer scaleCAD Acc. Price Order
28000-207610B31M1024,52010776393720 - 80 °C / 50 - 175 °F 13.48 €
28000-207612B31M1224,52010776393720 - 80 °C / 50 - 175 °F 13.48 €
28000-212710B31M1024,520156127908020 - 100 °C / 50 - 200 °F 17.78 €
28000-212712B31M1224,520156127908020 - 100 °C / 50 - 200 °F 17.78 €
28000-225412B34M12331728625420017820 - 100 °C / 50 -200 °F 34.29 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83