Item description/product images

Rod ends igubal® with plain bearing internal thread
  • Rod ends igubal® with plain bearing internal thread
DescriptionMaterial:Housing igumid® G.
Bearing seat iglidur® W300.
Version:black.Note:The rod end has very high rigidity under alternating stresses, it is insensitive to dirt, dust and lint, and is both corrosion and chemical resistant. It is ideal for rotary, oscillating and linear movements.
The connection dimensions comply DIN ISO 12240 series K.
Tolerances:The bore of the inner ring has an E10 tolerance. The shaft tolerance should be between h6 and h9.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27628 Rod ends igubal® with plain bearing internal thread 166 kB

Drawings

Rod ends igubal® with plain bearing internal thread

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
Order No.
Left-handed thread
D

D1D2D3ABB1HH1KLL1SWαFilter
27628-10427628-1041-5M4912271848611,1109915°
27628-10527628-1051-5M5912271848611,1109915°
27628-10627628-1061-6M61013302059712,712101114,5°
27628-10827628-1081-8M813163624512915,816121412,5°
27628-11027628-1101-10M10151943306,51410,51920141712,5°
27628-11012527628-1101251-10M10x1,25151943306,51410,51920141712,5°
27628-11227628-1121-12M12182250346,5161222,222161712,5°
27628-11212527628-1121251-12M12x1,25182250346,5161222,222161912,5°
27628-11427628-1141-14M142025573881913,525,2525182211,5°
27628-11627628-1161-16M16222764428211528,328212211,5°
27628-11615027628-1161501-16M16x1,5222764428211528,328212211,5°
27628-11815027628-1181501-18M18x1,525317146102316,531,3532232711,5°
27628-120-27628-120120M202834775010251834,933253011,5°
27628-120150-27628-120150120M20x1,52834775010251834,933253011,5°
Order No.
RH thread
Order No.
LH thread
Order No.
Left-handed thread
D1Max. static
tensile stress N
short-term
Max. static
tensile stress N
long-term
Max. transverse
stress N
short-term
Max. transverse
stress N
long-term
Filter
27628-10427628-1041-M41000500250125
27628-10527628-1051-M51000500250125
27628-10627628-1061-M61400700400200
27628-10827628-1081-M821001050700350
27628-11027628-1101-M1031001550800400
27628-11012527628-1101251-M10x1,2531001550800400
27628-11227628-1121-M1236001800900450
27628-11212527628-1121251-M12x1,2536001800900450
27628-11427628-1141-M14400020001000500
27628-11627628-1161-M16420021001300650
27628-11615027628-1161501-M16x1,5420021001300650
27628-11815027628-1181501-M18x1,5460023001600800
27628-120-27628-1201M205400270021001050
27628-120150-27628-1201501M20x1,55400270021001050
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83