|
Item description/product images |
|
|
DescriptionNote:Search here for the matching accessory for your article.Special features: |
Order No. | Article description | CAD | Acc. | Price | Order |
---|
27832-080252 | THREADED SPINDLE FOR LEVELLING FEET D1=M08X25 STAINLESS STEEL, ECO L1=29,5 | | | 2.01 € | | 27832-080402 | THREADED SPINDLE FOR LEVELLING FEET D1=M08X40 STAINLESS STEEL, ECO L1=44,5 | | | 2.14 € | | 27832-080502 | THREADED SPINDLE FOR LEVELLING FEET D1=M08X50 STAINLESS STEEL, ECO L1=54,5 | | | 2.36 € | | 27832-080702 | THREADED SPINDLE FOR LEVELLING FEET D1=M08X70 STAINLESS STEEL, ECO L1=74,5 | | | 2.77 € | | 27832-080802 | THREADED SPINDLE FOR LEVELLING FEET D1=M08X80 STAINLESS STEEL, ECO L1=84,5 | | | 2.93 € | | 27832-081002 | THREADED SPINDLE FOR LEVELLING FEET D1=M08X100 STAINLESS STEEL, ECO L1=104,5 | | | 3.13 € | | 27832-081202 | THREADED SPINDLE FOR LEVELLING FEET D1=M08X120 STAINLESS STEEL, ECO L1=124,5 | | | 3.27 € | | 27832-100252 | THREADED SPINDLE FOR LEVELLING FEET D1=M10X25 STAINLESS STEEL, ECO L1=30 | | | 2.67 € | | 27832-100402 | THREADED SPINDLE FOR LEVELLING FEET D1=M10X40 STAINLESS STEEL, ECO L1=45 | | | 2.77 € | | 27832-100502 | THREADED SPINDLE FOR LEVELLING FEET D1=M10X50 STAINLESS STEEL, ECO L1=55 | | | 2.90 € | | 27832-100702 | THREADED SPINDLE FOR LEVELLING FEET D1=M10X70 STAINLESS STEEL, ECO L1=75 | | | 3.05 € | | 27832-100802 | THREADED SPINDLE FOR LEVELLING FEET D1=M10X80 STAINLESS STEEL, ECO L1=85 | | | 3.27 € | | 27832-101002 | THREADED SPINDLE FOR LEVELLING FEET D1=M10X100 STAINLESS STEEL, ECO L1=105 | | | 3.40 € | | 27832-101202 | THREADED SPINDLE FOR LEVELLING FEET D1=M10X120 STAINLESS STEEL, ECO L1=125 | | | 3.80 € | | 27832-120252 | THREADED SPINDLE FOR LEVELLING FEET D1=M12X25 STAINLESS STEEL, ECO L1=31 | | | 3.29 € | | 27832-120402 | THREADED SPINDLE FOR LEVELLING FEET D1=M12X40 STAINLESS STEEL, ECO L1=46 | | | 3.48 € | | 27832-120502 | THREADED SPINDLE FOR LEVELLING FEET D1=M12X50 STAINLESS STEEL, ECO L1=56 | | | 3.61 € | | 27832-120702 | THREADED SPINDLE FOR LEVELLING FEET D1=M12X70 STAINLESS STEEL, ECO L1=76 | | | 3.96 € | | 27832-120802 | THREADED SPINDLE FOR LEVELLING FEET D1=M12X80 STAINLESS STEEL, ECO L1=86 | | | 4.08 € | | 27832-121002 | THREADED SPINDLE FOR LEVELLING FEET D1=M12X100 STAINLESS STEEL, ECO L1=106 | | | 4.30 € | | 27832-121202 | THREADED SPINDLE FOR LEVELLING FEET D1=M12X120 STAINLESS STEEL, ECO L1=126 | | | 4.65 € | | 27832-160502 | THREADED SPINDLE FOR LEVELLING FEET D1=M16X50 STAINLESS STEEL, ECO L1=58,5 | | | 6.50 € | | 27832-161002 | THREADED SPINDLE FOR LEVELLING FEET D1=M16X100 STAINLESS STEEL, ECO L1=108,5 | | | 6.54 € | | 27832-161502 | THREADED SPINDLE FOR LEVELLING FEET D1=M16X150 STAINLESS STEEL, ECO L1=158,5 | | | 7.75 € | |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|