Item description/product images

DescriptionMaterial:Plate die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.
Version:Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Note for ordering:

If the levelling foot plate and the threaded spindle are to be supplied assembled, please add the suffix "assembled" to the order number for the plate and spindle.
(e.g. 27817-10601 and 27828-120661 assembled).

Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see 27828.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27817_D Levelling feet plates, Form D 108 kB

Drawings

Levelling feet plates, Form D

Item selection/filter

Order No.FormBase
material
DALoad rating
max. kN
CADAcc.PriceOrder
27817-40801Dzinc805535  14.51 €
27817-41001Dzinc1007435  18.66 €
27817-40802Dstainless steel805545  31.20 €
27817-41002Dstainless steel1007445  47.06 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83