EN
Choose your language

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel trivalent blue passivated.
Stainless steel, bright.
Note
Swivel feet are made up of a threaded spindle and a plate. Each threaded spindle can be combined with one plate. The total height of the swivel foot is calculated from the length of the threaded spindle + height of the hexagon + 22.5 mm.
(Swivel foot total height = L + L1 + 22.5 mm).

Depending on version, the threaded spindle may have a thread undercut in front of the hexagon.
Accessory
-
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought

Threaded spindles and plates for swivel feet

Swivel feet consist of two components: a threaded spindle and a plate. Swivel feet have the significant advantage that each threaded spindle can be combined with any plate, meaning they can be customised for a particular field of application.

Assembly

The ball head is tapped vertically into the swivel foot plate using a soft-face hammer. There is also the option to screw the swivel foot to the floor. Both closed fastening holes can be opened using a punch.
 
norelem offers both steel and stainless-steel swivel feet.