Item description/product images

DescriptionMaterial:Plates, thermoplastic, glass bead reinforced.
Anti-slip plate thermoplastic elastomer.
Version:black.Note for ordering:

If the swivel foot plate and the threaded spindle or ball joint are to be supplied assembled, please add the suffix "assembled" to the order number for the plate and the spindle or ball joint. (e.g. 27800-1030 and 27810-060151 assembled.)

Note:

Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see 27810.
For matching ball joints see 27811.

Safety:These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.
These ESD products are certified by TÜV-Süd in relation to their electrical discharge capability.

Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Drawing reference:
Form A without screw-on hole, without anti-slip plate
Form B without screw-on hole, with anti-slip plate
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27800 Antistatic plate for swivel feet 151 kB

Drawings (total overview)

Antistatic plate for swivel feet

Antistatic plate for swivel feet, Form A

More information

Drawings

Antistatic plate for swivel feet, Form A

Item selection/filter

Order No.FormD

Load rating
max. kN
CADAcc.PriceOrder
27800-11040A409 2.62 €
27800-11050A509 3.01 €
27800-11060A609 3.38 €

Antistatic plate for swivel feet, Form B

More information

Drawings

Antistatic plate for swivel feet, Form B

Item selection/filter

Order No.FormD

Load rating
max. kN
CADAcc.PriceOrder
27800-12040B409 4.49 €
27800-12050B509 5.22 €
27800-12060B609 5.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83