norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionVersion:Steel electro zinc-plated.Note:These machine feet have proven themselves to be universally applicable elements for the elastic support of all types of machine. They are commonly used wherever large horizontal movements are to be avoided. The horizontal rigidity is higher in all directions than the vertical rigidity. If used correctly they are excellent at preventing the transfer of vibration and noise.

Machine feet with shear protection are available for situations where tensile forces are to be expected.

The indicated load data are reference values for static loads by rubber hardness of Shore 60A.

In contrast to those in the drawing, the holes D2 can also be elongated holes.
On request:Rubber hardness Shore 40 or 70 A.Drawing reference:
1) With shear protection
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27760_B Machine feet, Form B 207 kB

Drawings

Machine feet, Form B

Item selection/filter

Order No.FormVersion 1ADD1D2HLLoad rating
max. kN
CADAcc.PriceOrder
27760-150060Bwithout shear protection132150M1612,5511688 45.18 €
27760-150160Bwith tear protection132150M1612,5511688 60.54 €

Information about this article

Other items in this category