norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or 1.4301 stainless steel.
Tension spring stainless steel.
Version:Steel bright or electro zinc-plated.
Stainless steel bright.
Note:Butt type hinges.
Opening angle 270°.

Spring torque:
M(0°): 2.55 Nm / M(90°): 1.68 Nm / M(180°): 0.84 Nm

Form A: without holes
Form B: with holes
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27904_A Spring hinges steel or stainless steel, 240 mm, spring open 137 kB

Drawings

Spring hinges steel or stainless steel, 240 mm, spring open

Item selection/filter

Order No.FormVersion 1Main
material
Main
colour
AA1BB1DD1SCADAcc.PriceOrder
27904-4024000Aspring opensteel-40-240--41,5 32.78 €
27904-4024001Bspring opensteel-4022,724060441,5 34.32 €
27904-14024000Aspring openstainless steel A2-40-240--41,5 45.99 €
27904-14024001Bspring openstainless steel A2-4022,724060441,5 49.89 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83