- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Material: steel or 1.4301 stainless steel
- Self-opening
- style A: without holes
Description
Material
Steel, 1.4301 stainless steel or 5754 aluminium.
Tension spring steel or stainless steel.
Tension spring steel or stainless steel.
Version
Steel bright or electro zinc-plated
Stainless steel and aluminum, bright.
Tension spring Zn/Al alloy.
Stainless steel and aluminum, bright.
Tension spring Zn/Al alloy.
Note
Butt type hinges.
Opening angle 270°.
Spring torque:
M(0°): 0.85 Nm / M(90°): 0.56 Nm / M(180°): 0.28 Nm
By the aluminum hinges, the tension springs are steel alloyed with Zn/Al.
style A: without holes
style B: with holes
Opening angle 270°.
Spring torque:
M(0°): 0.85 Nm / M(90°): 0.56 Nm / M(180°): 0.28 Nm
By the aluminum hinges, the tension springs are steel alloyed with Zn/Al.
style A: without holes
style B: with holes
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.