norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Piston rod and pressure tube steel.
Fill medium: oil, nitrogen.
Version:Piston rod, hard chromed.
Piston rod Ø4 is stainless steel.
Pressure tube painted black.
Note:Individual filled gas springs are excluded from replacement.
Gas springs are maintenance-free, self-contained systems that are filled with nitrogen under high pressure. For end-of-travel damping and lubrication, a defined amount of oil is also contained inside. The gas springs contain a nonreturn valve in a threaded pin on the pressurised pipe, which allows the pushing force to be lowered at a later time.

Gas pressure springs in the sizes 04/12 and 06/15 must be stored and installed with the piston rod extending downwards. As of size 08/19, storage and installation in any orientation is possible. Keep in mind, however, that end-of-travel damping is effective only when the piston rod extends downwards.
As a consequence of the physical properties when filling a gas spring, a tolerance range of ±5 % results for the rated pushing force.

Gas springs are filled with nitrogen under high pressure and under no circumstances should they be opened or overloaded.
On request:Other extension forces.

Potential extension force F1 (min. - max.)
Size 04/12: 10 - 180 N
Size 06/15: 40 - 400 N
Size 08/19: 50 - 700 N
Size 10/23: 100 - 1200 N
Size 14/28: 150 - 2500 N
Accessory:See adjacent illustration for connectors and hardware.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26200 Gas springs 181 kB
 Disposal of Gas Spring 273 kB
 Technical information for gas springs 198 kB

Drawings

Gas springs

Item selection/filter

Order No.SizeDD1D2Travel
S
LL1Progression
%
Extension force
F1
N
CADAcc.PriceOrder
26200-0412030X2004/12412M3,5309252020  28.20 €
26200-0412030X4004/12412M3,5309252040  28.20 €
26200-0412030X7004/12412M3,5309252070  28.20 €
26200-0412030X10004/12412M3,53092520100  28.20 €
26200-0412030X13004/12412M3,53092520130  28.20 €
26200-0412030X15004/12412M3,53092520150  28.20 €
26200-0412030X18004/12412M3,53092520180  28.20 €
26200-0412040X2004/12412M3,54011252020  28.20 €
26200-0412040X4004/12412M3,54011252040  28.20 €
26200-0412040X7004/12412M3,54011252070  28.20 €
26200-0412040X10004/12412M3,540112520100  28.20 €
26200-0412040X13004/12412M3,540112520130  28.20 €
26200-0412040X15004/12412M3,540112520150  28.20 €
26200-0412040X18004/12412M3,540112520180  28.20 €
26200-0412050X2004/12412M3,55013252020  28.20 €
26200-0412050X4004/12412M3,55013252040  28.20 €
26200-0412050X7004/12412M3,55013252070  28.20 €
26200-0412050X10004/12412M3,550132520100  28.20 €
26200-0412050X13004/12412M3,550132520130  28.20 €
26200-0412050X15004/12412M3,550132520150  28.20 €
26200-0412050X18004/12412M3,550132520180  28.20 €
26200-0412060X2004/12412M3,56015252020  28.34 €
26200-0412060X4004/12412M3,56015252040  28.34 €
26200-0412060X7004/12412M3,56015252070  28.34 €
26200-0412060X10004/12412M3,560152520100  28.34 €
26200-0412060X13004/12412M3,560152520130  28.34 €
26200-0412060X15004/12412M3,560152520150  28.34 €
26200-0412060X18004/12412M3,560152520180  28.34 €
26200-0412070X2004/12412M3,57017252020  28.85 €
26200-0412070X4004/12412M3,57017252040  28.85 €
26200-0412070X7004/12412M3,57017252070  28.85 €
26200-0412070X10004/12412M3,570172520100  28.85 €
26200-0412070X13004/12412M3,570172520130  28.85 €
26200-0412070X15004/12412M3,570172520150  28.85 €
26200-0412070X18004/12412M3,570172520180  28.85 €
26200-0412080X2004/12412M3,58019252020  29.13 €
26200-0412080X4004/12412M3,58019252040  29.13 €
26200-0412080X7004/12412M3,58019252070  29.13 €
26200-0412080X10004/12412M3,580192520100  29.13 €
26200-0412080X13004/12412M3,580192520130  29.13 €
26200-0412080X15004/12412M3,580192520150  29.13 €
26200-0412080X18004/12412M3,580192520180  29.13 €
26200-0412100X2004/12412M3,510023252020  29.42 €
26200-0412100X4004/12412M3,510023252040  29.42 €
26200-0412100X7004/12412M3,510023252070  29.42 €
26200-0412100X10004/12412M3,5100232520100  29.42 €
26200-0412100X13004/12412M3,5100232520130  29.42 €
26200-0412100X15004/12412M3,5100232520150  29.42 €
26200-0412100X18004/12412M3,5100232520180  29.42 €
26200-0615020X10006/15615,6M52095522100  31.77 €
26200-0615020X15006/15615,6M52095522150  31.77 €
26200-0615020X20006/15615,6M52095522200  31.77 €
26200-0615020X25006/15615,6M52095522250  31.77 €
26200-0615020X30006/15615,6M52095522300  31.77 €
26200-0615020X35006/15615,6M52095522350  31.77 €
26200-0615020X40006/15615,6M52095522400  31.77 €
26200-0615040X10006/15615,6M540135522100  31.77 €
26200-0615040X15006/15615,6M540135522150  31.77 €
26200-0615040X20006/15615,6M540135522200  31.77 €
26200-0615040X25006/15615,6M540135522250  31.77 €
26200-0615040X30006/15615,6M540135522300  31.77 €
26200-0615040X35006/15615,6M540135522350  31.77 €
26200-0615040X40006/15615,6M540135522400  31.77 €
26200-0615060X10006/15615,6M560175522100  31.77 €
26200-0615060X15006/15615,6M560175522150  31.77 €
26200-0615060X20006/15615,6M560175522200  31.77 €
26200-0615060X25006/15615,6M560175522250  31.77 €
26200-0615060X30006/15615,6M560175522300  31.77 €
26200-0615060X35006/15615,6M560175522350  31.77 €
26200-0615060X40006/15615,6M560175522400  31.77 €
26200-0615080X10006/15615,6M580215522100  32.36 €
26200-0615080X15006/15615,6M580215522150  32.36 €
26200-0615080X20006/15615,6M580215522200  32.36 €
26200-0615080X25006/15615,6M580215522250  32.36 €
26200-0615080X30006/15615,6M580215522300  32.36 €
26200-0615080X35006/15615,6M580215522350  32.36 €
26200-0615080X40006/15615,6M580215522400  32.36 €
26200-0615100X10006/15615,6M5100255522100  32.86 €
26200-0615100X15006/15615,6M5100255522150  32.86 €
26200-0615100X20006/15615,6M5100255522200  32.86 €
26200-0615100X25006/15615,6M5100255522250  32.86 €
26200-0615100X30006/15615,6M5100255522300  32.86 €
26200-0615100X35006/15615,6M5100255522350  32.86 €
26200-0615100X40006/15615,6M5100255522400  32.86 €
26200-0615120X10006/15615,6M5120295522100  33.32 €
26200-0615120X15006/15615,6M5120295522150  33.32 €
26200-0615120X20006/15615,6M5120295522200  33.32 €
26200-0615120X25006/15615,6M5120295522250  33.32 €
26200-0615120X30006/15615,6M5120295522300  33.32 €
26200-0615120X35006/15615,6M5120295522350  33.32 €
26200-0615120X40006/15615,6M5120295522400  33.32 €
26200-0615150X10006/15615,6M5150355522100  34.20 €
26200-0615150X15006/15615,6M5150355522150  34.20 €
26200-0615150X20006/15615,6M5150355522200  34.20 €
26200-0615150X25006/15615,6M5150355522250  34.20 €
26200-0615150X30006/15615,6M5150355522300  34.20 €
26200-0615150X35006/15615,6M5150355522350  34.20 €
26200-0615150X40006/15615,6M5150355522400  34.20 €
26200-0819060X10008/19819M8601901030100  35.49 €
26200-0819060X15008/19819M8601901030150  35.49 €
26200-0819060X20008/19819M8601901030200  35.49 €
26200-0819060X25008/19819M8601901030250  35.49 €
26200-0819060X30008/19819M8601901030300  35.49 €
26200-0819060X35008/19819M8601901030350  35.49 €
26200-0819060X40008/19819M8601901030400  35.49 €
26200-0819060X50008/19819M8601901030500  35.49 €
26200-0819060X60008/19819M8601901030600  35.49 €
26200-0819060X70008/19819M8601901030700  35.49 €
26200-0819080X10008/19819M8802301030100  36.17 €
26200-0819080X15008/19819M8802301030150  36.17 €
26200-0819080X20008/19819M8802301030200  36.17 €
26200-0819080X25008/19819M8802301030250  36.17 €
26200-0819080X30008/19819M8802301030300  36.17 €
26200-0819080X35008/19819M8802301030350  36.17 €
26200-0819080X40008/19819M8802301030400  36.17 €
26200-0819080X50008/19819M8802301030500  36.17 €
26200-0819080X60008/19819M8802301030600  36.17 €
26200-0819080X70008/19819M8802301030700  36.17 €
26200-0819100X10008/19819M81002701030100  37.42 €
26200-0819100X15008/19819M81002701030150  37.42 €
26200-0819100X20008/19819M81002701030200  37.42 €
26200-0819100X25008/19819M81002701030250  37.42 €
26200-0819100X30008/19819M81002701030300  37.42 €
26200-0819100X35008/19819M81002701030350  37.42 €
26200-0819100X40008/19819M81002701030400  37.42 €
26200-0819100X50008/19819M81002701030500  37.42 €
26200-0819100X60008/19819M81002701030600  37.42 €
26200-0819100X70008/19819M81002701030700  37.42 €
26200-0819120X10008/19819M81203101030100  38.80 €
26200-0819120X15008/19819M81203101030150  38.80 €
26200-0819120X20008/19819M81203101030200  38.80 €
26200-0819120X25008/19819M81203101030250  38.80 €
26200-0819120X30008/19819M81203101030300  38.80 €
26200-0819120X35008/19819M81203101030350  38.80 €
26200-0819120X40008/19819M81203101030400  38.80 €
26200-0819120X50008/19819M81203101030500  38.80 €
26200-0819120X60008/19819M81203101030600  38.80 €
26200-0819120X70008/19819M81203101030700  38.80 €
26200-0819140X10008/19819M81403501030100  40.99 €
26200-0819140X15008/19819M81403501030150  40.99 €
26200-0819140X20008/19819M81403501030200  40.99 €
26200-0819140X25008/19819M81403501030250  40.99 €
26200-0819140X30008/19819M81403501030300  40.99 €
26200-0819140X35008/19819M81403501030350  40.99 €
26200-0819140X40008/19819M81403501030400  40.99 €
26200-0819140X50008/19819M81403501030500  40.99 €
26200-0819140X60008/19819M81403501030600  40.99 €
26200-0819140X70008/19819M81403501030700  40.99 €
26200-0819160X10008/19819M81603901030100  41.62 €
26200-0819160X15008/19819M81603901030150  41.62 €
26200-0819160X20008/19819M81603901030200  41.62 €
26200-0819160X25008/19819M81603901030250  41.62 €
26200-0819160X30008/19819M81603901030300  41.62 €
26200-0819160X35008/19819M81603901030350  41.62 €
26200-0819160X40008/19819M81603901030400  41.62 €
26200-0819160X50008/19819M81603901030500  41.62 €
26200-0819160X60008/19819M81603901030600  41.62 €
26200-0819160X70008/19819M81603901030700  41.62 €
26200-0819180X10008/19819M81804301030100  42.81 €
26200-0819180X15008/19819M81804301030150  42.81 €
26200-0819180X20008/19819M81804301030200  42.81 €
26200-0819180X25008/19819M81804301030250  42.81 €
26200-0819180X30008/19819M81804301030300  42.81 €
26200-0819180X35008/19819M81804301030350  42.81 €
26200-0819180X40008/19819M81804301030400  42.81 €
26200-0819180X50008/19819M81804301030500  42.81 €
26200-0819180X60008/19819M81804301030600  42.81 €
26200-0819180X70008/19819M81804301030700  42.81 €
26200-0819200X10008/19819M82004701030100  43.86 €
26200-0819200X15008/19819M82004701030150  43.86 €
26200-0819200X20008/19819M82004701030200  43.86 €
26200-0819200X25008/19819M82004701030250  43.86 €
26200-0819200X30008/19819M82004701030300  43.86 €
26200-0819200X35008/19819M82004701030350  43.86 €
26200-0819200X40008/19819M82004701030400  43.86 €
26200-0819200X50008/19819M82004701030500  43.86 €
26200-0819200X60008/19819M82004701030600  43.86 €
26200-0819200X70008/19819M82004701030700  43.86 €
26200-0819220X10008/19819M82205101030100  47.55 €
26200-0819220X15008/19819M82205101030150  47.55 €
26200-0819220X20008/19819M82205101030200  47.55 €
26200-0819220X25008/19819M82205101030250  47.55 €
26200-0819220X30008/19819M82205101030300  47.55 €
26200-0819220X35008/19819M82205101030350  47.55 €
26200-0819220X40008/19819M82205101030400  47.55 €
26200-0819220X50008/19819M82205101030500  47.55 €
26200-0819220X60008/19819M82205101030600  47.55 €
26200-0819220X70008/19819M82205101030700  47.55 €
26200-0819250X10008/19819M82505701030100  47.55 €
26200-0819250X15008/19819M82505701030150  47.55 €
26200-0819250X20008/19819M82505701030200  47.55 €
26200-0819250X25008/19819M82505701030250  47.55 €
26200-0819250X30008/19819M82505701030300  47.55 €
26200-0819250X35008/19819M82505701030350  47.55 €
26200-0819250X40008/19819M82505701030400  47.55 €
26200-0819250X50008/19819M82505701030500  47.55 €
26200-0819250X60008/19819M82505701030600  47.55 €
26200-0819250X70008/19819M82505701030700  47.55 €
26200-1023050X15010/231023M8501701030150  36.90 €
26200-1023050X20010/231023M8501701030200  36.90 €
26200-1023050X25010/231023M8501701030250  36.90 €
26200-1023050X30010/231023M8501701030300  36.90 €
26200-1023050X35010/231023M8501701030350  36.90 €
26200-1023050X40010/231023M8501701030400  36.90 €
26200-1023050X50010/231023M8501701030500  36.90 €
26200-1023050X60010/231023M8501701030600  36.90 €
26200-1023050X70010/231023M8501701030700  36.90 €
26200-1023050X80010/231023M8501701030800  36.90 €
26200-1023100X15010/231023M81002701030150  40.18 €
26200-1023100X20010/231023M81002701030200  40.18 €
26200-1023100X25010/231023M81002701030250  40.18 €
26200-1023100X30010/231023M81002701030300  40.18 €
26200-1023100X35010/231023M81002701030350  40.18 €
26200-1023100X40010/231023M81002701030400  40.18 €
26200-1023100X50010/231023M81002701030500  40.18 €
26200-1023100X60010/231023M81002701030600  40.18 €
26200-1023100X70010/231023M81002701030700  40.18 €
26200-1023100X80010/231023M81002701030800  40.18 €
26200-1023150X15010/231023M81503701030150  43.86 €
26200-1023150X20010/231023M81503701030200  43.86 €
26200-1023150X25010/231023M81503701030250  43.86 €
26200-1023150X30010/231023M81503701030300  43.86 €
26200-1023150X35010/231023M81503701030350  43.86 €
26200-1023150X40010/231023M81503701030400  43.86 €
26200-1023150X50010/231023M81503701030500  43.86 €
26200-1023150X60010/231023M81503701030600  43.86 €
26200-1023150X70010/231023M81503701030700  43.86 €
26200-1023150X80010/231023M81503701030800  43.86 €
26200-1023200X15010/231023M82004701030150  46.89 €
26200-1023200X20010/231023M82004701030200  46.89 €
26200-1023200X25010/231023M82004701030250  46.89 €
26200-1023200X30010/231023M82004701030300  46.89 €
26200-1023200X35010/231023M82004701030350  46.89 €
26200-1023200X40010/231023M82004701030400  46.89 €
26200-1023200X50010/231023M82004701030500  46.89 €
26200-1023200X60010/231023M82004701030600  46.89 €
26200-1023200X70010/231023M82004701030700  46.89 €
26200-1023200X80010/231023M82004701030800  46.89 €
26200-1023250X15010/231023M82505701030150  50.88 €
26200-1023250X20010/231023M82505701030200  50.88 €
26200-1023250X25010/231023M82505701030250  50.88 €
26200-1023250X30010/231023M82505701030300  50.88 €
26200-1023250X35010/231023M82505701030350  50.88 €
26200-1023250X40010/231023M82505701030400  50.88 €
26200-1023250X50010/231023M82505701030500  50.88 €
26200-1023250X60010/231023M82505701030600  50.88 €
26200-1023250X70010/231023M82505701030700  50.88 €
26200-1023250X80010/231023M82505701030800  50.88 €
26200-1023300X15010/231023M83006701030150  54.60 €
26200-1023300X20010/231023M83006701030200  54.60 €
26200-1023300X25010/231023M83006701030250  54.60 €
26200-1023300X30010/231023M83006701030300  54.60 €
26200-1023300X35010/231023M83006701030350  54.60 €
26200-1023300X40010/231023M83006701030400  54.60 €
26200-1023300X50010/231023M83006701030500  54.60 €
26200-1023300X60010/231023M83006701030600  54.60 €
26200-1023300X70010/231023M83006701030700  54.60 €
26200-1023300X80010/231023M83006701030800  54.60 €
26200-1023350X15010/231023M83507701030150  60.31 €
26200-1023350X20010/231023M83507701030200  60.31 €
26200-1023350X25010/231023M83507701030250  60.31 €
26200-1023350X30010/231023M83507701030300  60.31 €
26200-1023350X35010/231023M83507701030350  60.31 €
26200-1023350X40010/231023M83507701030400  60.31 €
26200-1023350X50010/231023M83507701030500  60.31 €
26200-1023350X60010/231023M83507701030600  60.31 €
26200-1023350X70010/231023M83507701030700  60.31 €
26200-1023350X80010/231023M83507701030800  60.31 €
26200-1428050X20014/281428M10502071240200  45.08 €
26200-1428050X25014/281428M10502071240250  45.08 €
26200-1428050X30014/281428M10502071240300  45.08 €
26200-1428050X35014/281428M10502071240350  45.08 €
26200-1428050X40014/281428M10502071240400  45.08 €
26200-1428050X50014/281428M10502071240500  45.08 €
26200-1428050X60014/281428M10502071240600  45.08 €
26200-1428050X70014/281428M10502071240700  45.08 €
26200-1428050X80014/281428M10502071240800  45.08 €
26200-1428100X20014/281428M101003071240200  45.08 €
26200-1428100X25014/281428M101003071240250  45.08 €
26200-1428100X30014/281428M101003071240300  45.08 €
26200-1428100X35014/281428M101003071240350  45.08 €
26200-1428100X40014/281428M101003071240400  45.08 €
26200-1428100X50014/281428M101003071240500  45.08 €
26200-1428100X60014/281428M101003071240600  45.08 €
26200-1428100X70014/281428M101003071240700  45.08 €
26200-1428100X80014/281428M101003071240800  45.08 €
26200-1428150X20014/281428M101504071240200  49.29 €
26200-1428150X25014/281428M101504071240250  49.29 €
26200-1428150X30014/281428M101504071240300  49.29 €
26200-1428150X35014/281428M101504071240350  49.29 €
26200-1428150X40014/281428M101504071240400  49.29 €
26200-1428150X50014/281428M101504071240500  49.29 €
26200-1428150X60014/281428M101504071240600  49.29 €
26200-1428150X70014/281428M101504071240700  49.29 €
26200-1428150X80014/281428M101504071240800  49.29 €
26200-1428200X20014/281428M102005071240200  53.22 €
26200-1428200X25014/281428M102005071240250  53.22 €
26200-1428200X30014/281428M102005071240300  53.22 €
26200-1428200X35014/281428M102005071240350  53.22 €
26200-1428200X40014/281428M102005071240400  53.22 €
26200-1428200X50014/281428M102005071240500  53.22 €
26200-1428200X60014/281428M102005071240600  53.22 €
26200-1428200X70014/281428M102005071240700  53.22 €
26200-1428200X80014/281428M102005071240800  53.22 €
26200-1428250X20014/281428M102506071240200  57.56 €
26200-1428250X25014/281428M102506071240250  57.56 €
26200-1428250X30014/281428M102506071240300  57.56 €
26200-1428250X35014/281428M102506071240350  57.56 €
26200-1428250X40014/281428M102506071240400  57.56 €
26200-1428250X50014/281428M102506071240500  57.56 €
26200-1428250X60014/281428M102506071240600  57.56 €
26200-1428250X70014/281428M102506071240700  57.56 €
26200-1428250X80014/281428M102506071240800  57.56 €
26200-1428300X20014/281428M103007071240200  62.04 €
26200-1428300X25014/281428M103007071240250  62.04 €
26200-1428300X30014/281428M103007071240300  62.04 €
26200-1428300X35014/281428M103007071240350  62.04 €
26200-1428300X40014/281428M103007071240400  62.04 €
26200-1428300X50014/281428M103007071240500  62.04 €
26200-1428300X60014/281428M103007071240600  62.04 €
26200-1428300X70014/281428M103007071240700  62.04 €
26200-1428300X80014/281428M103007071240800  62.04 €
26200-1428400X20014/281428M104009071240200  77.88 €
26200-1428400X25014/281428M104009071240250  77.88 €
26200-1428400X30014/281428M104009071240300  77.88 €
26200-1428400X35014/281428M104009071240350  77.88 €
26200-1428400X40014/281428M104009071240400  77.88 €
26200-1428400X50014/281428M104009071240500  77.88 €
26200-1428400X60014/281428M104009071240600  77.88 €
26200-1428400X70014/281428M104009071240700  77.88 €
26200-1428400X80014/281428M104009071240800  77.88 €

Other items in this category