|
Item description/product images |
|
|
DescriptionMaterial:Piston rod and pressure tube steel. Fill medium: oil, nitrogen.Version:Piston rod, hard chromed. Piston rod Ø4 is stainless steel. Pressure tube painted black.Note:Individual filled gas springs are excluded from replacement. Gas springs are maintenance-free, self-contained systems that are filled with nitrogen under high pressure. For end-of-travel damping and lubrication, a defined amount of oil is also contained inside. The gas springs contain a nonreturn valve in a threaded pin on the pressurised pipe, which allows the pushing force to be lowered at a later time.
Gas pressure springs in the sizes 04/12 and 06/15 must be stored and installed with the piston rod extending downwards. As of size 08/19, storage and installation in any orientation is possible. Keep in mind, however, that end-of-travel damping is effective only when the piston rod extends downwards. As a consequence of the physical properties when filling a gas spring, a tolerance range of ±5 % results for the rated pushing force.
Gas springs are filled with nitrogen under high pressure and under no circumstances should they be opened or overloaded.On request:Other extension forces.
Potential extension force F1 (min. - max.) Size 04/12: 10 - 180 N Size 06/15: 40 - 400 N Size 08/19: 50 - 700 N Size 10/23: 100 - 1200 N Size 14/28: 150 - 2500 N Accessory:See adjacent illustration for connectors and hardware.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | D | D1 | D2 | Travel S | L | L1 | Progression % | Extension force F1 N | CAD | Acc. | Price | Order |
---|
26200-0412030X20 | 04/12 | 4 | 12 | M3,5 | 30 | 92 | 5 | 20 | 20 | | | 28.20 € | | 26200-0412030X40 | 04/12 | 4 | 12 | M3,5 | 30 | 92 | 5 | 20 | 40 | | | 28.20 € | | 26200-0412030X70 | 04/12 | 4 | 12 | M3,5 | 30 | 92 | 5 | 20 | 70 | | | 28.20 € | | 26200-0412030X100 | 04/12 | 4 | 12 | M3,5 | 30 | 92 | 5 | 20 | 100 | | | 28.20 € | | 26200-0412030X130 | 04/12 | 4 | 12 | M3,5 | 30 | 92 | 5 | 20 | 130 | | | 28.20 € | | 26200-0412030X150 | 04/12 | 4 | 12 | M3,5 | 30 | 92 | 5 | 20 | 150 | | | 28.20 € | | 26200-0412030X180 | 04/12 | 4 | 12 | M3,5 | 30 | 92 | 5 | 20 | 180 | | | 28.20 € | | 26200-0412040X20 | 04/12 | 4 | 12 | M3,5 | 40 | 112 | 5 | 20 | 20 | | | 28.20 € | | 26200-0412040X40 | 04/12 | 4 | 12 | M3,5 | 40 | 112 | 5 | 20 | 40 | | | 28.20 € | | 26200-0412040X70 | 04/12 | 4 | 12 | M3,5 | 40 | 112 | 5 | 20 | 70 | | | 28.20 € | | 26200-0412040X100 | 04/12 | 4 | 12 | M3,5 | 40 | 112 | 5 | 20 | 100 | | | 28.20 € | | 26200-0412040X130 | 04/12 | 4 | 12 | M3,5 | 40 | 112 | 5 | 20 | 130 | | | 28.20 € | | 26200-0412040X150 | 04/12 | 4 | 12 | M3,5 | 40 | 112 | 5 | 20 | 150 | | | 28.20 € | | 26200-0412040X180 | 04/12 | 4 | 12 | M3,5 | 40 | 112 | 5 | 20 | 180 | | | 28.20 € | | 26200-0412050X20 | 04/12 | 4 | 12 | M3,5 | 50 | 132 | 5 | 20 | 20 | | | 28.20 € | | 26200-0412050X40 | 04/12 | 4 | 12 | M3,5 | 50 | 132 | 5 | 20 | 40 | | | 28.20 € | | 26200-0412050X70 | 04/12 | 4 | 12 | M3,5 | 50 | 132 | 5 | 20 | 70 | | | 28.20 € | | 26200-0412050X100 | 04/12 | 4 | 12 | M3,5 | 50 | 132 | 5 | 20 | 100 | | | 28.20 € | | 26200-0412050X130 | 04/12 | 4 | 12 | M3,5 | 50 | 132 | 5 | 20 | 130 | | | 28.20 € | | 26200-0412050X150 | 04/12 | 4 | 12 | M3,5 | 50 | 132 | 5 | 20 | 150 | | | 28.20 € | | 26200-0412050X180 | 04/12 | 4 | 12 | M3,5 | 50 | 132 | 5 | 20 | 180 | | | 28.20 € | | 26200-0412060X20 | 04/12 | 4 | 12 | M3,5 | 60 | 152 | 5 | 20 | 20 | | | 28.34 € | | 26200-0412060X40 | 04/12 | 4 | 12 | M3,5 | 60 | 152 | 5 | 20 | 40 | | | 28.34 € | | 26200-0412060X70 | 04/12 | 4 | 12 | M3,5 | 60 | 152 | 5 | 20 | 70 | | | 28.34 € | | 26200-0412060X100 | 04/12 | 4 | 12 | M3,5 | 60 | 152 | 5 | 20 | 100 | | | 28.34 € | | 26200-0412060X130 | 04/12 | 4 | 12 | M3,5 | 60 | 152 | 5 | 20 | 130 | | | 28.34 € | | 26200-0412060X150 | 04/12 | 4 | 12 | M3,5 | 60 | 152 | 5 | 20 | 150 | | | 28.34 € | | 26200-0412060X180 | 04/12 | 4 | 12 | M3,5 | 60 | 152 | 5 | 20 | 180 | | | 28.34 € | | 26200-0412070X20 | 04/12 | 4 | 12 | M3,5 | 70 | 172 | 5 | 20 | 20 | | | 28.85 € | | 26200-0412070X40 | 04/12 | 4 | 12 | M3,5 | 70 | 172 | 5 | 20 | 40 | | | 28.85 € | | 26200-0412070X70 | 04/12 | 4 | 12 | M3,5 | 70 | 172 | 5 | 20 | 70 | | | 28.85 € | | 26200-0412070X100 | 04/12 | 4 | 12 | M3,5 | 70 | 172 | 5 | 20 | 100 | | | 28.85 € | | 26200-0412070X130 | 04/12 | 4 | 12 | M3,5 | 70 | 172 | 5 | 20 | 130 | | | 28.85 € | | 26200-0412070X150 | 04/12 | 4 | 12 | M3,5 | 70 | 172 | 5 | 20 | 150 | | | 28.85 € | | 26200-0412070X180 | 04/12 | 4 | 12 | M3,5 | 70 | 172 | 5 | 20 | 180 | | | 28.85 € | | 26200-0412080X20 | 04/12 | 4 | 12 | M3,5 | 80 | 192 | 5 | 20 | 20 | | | 29.13 € | | 26200-0412080X40 | 04/12 | 4 | 12 | M3,5 | 80 | 192 | 5 | 20 | 40 | | | 29.13 € | | 26200-0412080X70 | 04/12 | 4 | 12 | M3,5 | 80 | 192 | 5 | 20 | 70 | | | 29.13 € | | 26200-0412080X100 | 04/12 | 4 | 12 | M3,5 | 80 | 192 | 5 | 20 | 100 | | | 29.13 € | | 26200-0412080X130 | 04/12 | 4 | 12 | M3,5 | 80 | 192 | 5 | 20 | 130 | | | 29.13 € | | 26200-0412080X150 | 04/12 | 4 | 12 | M3,5 | 80 | 192 | 5 | 20 | 150 | | | 29.13 € | | 26200-0412080X180 | 04/12 | 4 | 12 | M3,5 | 80 | 192 | 5 | 20 | 180 | | | 29.13 € | | 26200-0412100X20 | 04/12 | 4 | 12 | M3,5 | 100 | 232 | 5 | 20 | 20 | | | 29.42 € | | 26200-0412100X40 | 04/12 | 4 | 12 | M3,5 | 100 | 232 | 5 | 20 | 40 | | | 29.42 € | | 26200-0412100X70 | 04/12 | 4 | 12 | M3,5 | 100 | 232 | 5 | 20 | 70 | | | 29.42 € | | 26200-0412100X100 | 04/12 | 4 | 12 | M3,5 | 100 | 232 | 5 | 20 | 100 | | | 29.42 € | | 26200-0412100X130 | 04/12 | 4 | 12 | M3,5 | 100 | 232 | 5 | 20 | 130 | | | 29.42 € | | 26200-0412100X150 | 04/12 | 4 | 12 | M3,5 | 100 | 232 | 5 | 20 | 150 | | | 29.42 € | | 26200-0412100X180 | 04/12 | 4 | 12 | M3,5 | 100 | 232 | 5 | 20 | 180 | | | 29.42 € | | 26200-0615020X100 | 06/15 | 6 | 15,6 | M5 | 20 | 95 | 5 | 22 | 100 | | | 31.77 € | | 26200-0615020X150 | 06/15 | 6 | 15,6 | M5 | 20 | 95 | 5 | 22 | 150 | | | 31.77 € | | 26200-0615020X200 | 06/15 | 6 | 15,6 | M5 | 20 | 95 | 5 | 22 | 200 | | | 31.77 € | | 26200-0615020X250 | 06/15 | 6 | 15,6 | M5 | 20 | 95 | 5 | 22 | 250 | | | 31.77 € | | 26200-0615020X300 | 06/15 | 6 | 15,6 | M5 | 20 | 95 | 5 | 22 | 300 | | | 31.77 € | | 26200-0615020X350 | 06/15 | 6 | 15,6 | M5 | 20 | 95 | 5 | 22 | 350 | | | 31.77 € | | 26200-0615020X400 | 06/15 | 6 | 15,6 | M5 | 20 | 95 | 5 | 22 | 400 | | | 31.77 € | | 26200-0615040X100 | 06/15 | 6 | 15,6 | M5 | 40 | 135 | 5 | 22 | 100 | | | 31.77 € | | 26200-0615040X150 | 06/15 | 6 | 15,6 | M5 | 40 | 135 | 5 | 22 | 150 | | | 31.77 € | | 26200-0615040X200 | 06/15 | 6 | 15,6 | M5 | 40 | 135 | 5 | 22 | 200 | | | 31.77 € | | 26200-0615040X250 | 06/15 | 6 | 15,6 | M5 | 40 | 135 | 5 | 22 | 250 | | | 31.77 € | | 26200-0615040X300 | 06/15 | 6 | 15,6 | M5 | 40 | 135 | 5 | 22 | 300 | | | 31.77 € | | 26200-0615040X350 | 06/15 | 6 | 15,6 | M5 | 40 | 135 | 5 | 22 | 350 | | | 31.77 € | | 26200-0615040X400 | 06/15 | 6 | 15,6 | M5 | 40 | 135 | 5 | 22 | 400 | | | 31.77 € | | 26200-0615060X100 | 06/15 | 6 | 15,6 | M5 | 60 | 175 | 5 | 22 | 100 | | | 31.77 € | | 26200-0615060X150 | 06/15 | 6 | 15,6 | M5 | 60 | 175 | 5 | 22 | 150 | | | 31.77 € | | 26200-0615060X200 | 06/15 | 6 | 15,6 | M5 | 60 | 175 | 5 | 22 | 200 | | | 31.77 € | | 26200-0615060X250 | 06/15 | 6 | 15,6 | M5 | 60 | 175 | 5 | 22 | 250 | | | 31.77 € | | 26200-0615060X300 | 06/15 | 6 | 15,6 | M5 | 60 | 175 | 5 | 22 | 300 | | | 31.77 € | | 26200-0615060X350 | 06/15 | 6 | 15,6 | M5 | 60 | 175 | 5 | 22 | 350 | | | 31.77 € | | 26200-0615060X400 | 06/15 | 6 | 15,6 | M5 | 60 | 175 | 5 | 22 | 400 | | | 31.77 € | | 26200-0615080X100 | 06/15 | 6 | 15,6 | M5 | 80 | 215 | 5 | 22 | 100 | | | 32.36 € | | 26200-0615080X150 | 06/15 | 6 | 15,6 | M5 | 80 | 215 | 5 | 22 | 150 | | | 32.36 € | | 26200-0615080X200 | 06/15 | 6 | 15,6 | M5 | 80 | 215 | 5 | 22 | 200 | | | 32.36 € | | 26200-0615080X250 | 06/15 | 6 | 15,6 | M5 | 80 | 215 | 5 | 22 | 250 | | | 32.36 € | | 26200-0615080X300 | 06/15 | 6 | 15,6 | M5 | 80 | 215 | 5 | 22 | 300 | | | 32.36 € | | 26200-0615080X350 | 06/15 | 6 | 15,6 | M5 | 80 | 215 | 5 | 22 | 350 | | | 32.36 € | | 26200-0615080X400 | 06/15 | 6 | 15,6 | M5 | 80 | 215 | 5 | 22 | 400 | | | 32.36 € | | 26200-0615100X100 | 06/15 | 6 | 15,6 | M5 | 100 | 255 | 5 | 22 | 100 | | | 32.86 € | | 26200-0615100X150 | 06/15 | 6 | 15,6 | M5 | 100 | 255 | 5 | 22 | 150 | | | 32.86 € | | 26200-0615100X200 | 06/15 | 6 | 15,6 | M5 | 100 | 255 | 5 | 22 | 200 | | | 32.86 € | | 26200-0615100X250 | 06/15 | 6 | 15,6 | M5 | 100 | 255 | 5 | 22 | 250 | | | 32.86 € | | 26200-0615100X300 | 06/15 | 6 | 15,6 | M5 | 100 | 255 | 5 | 22 | 300 | | | 32.86 € | | 26200-0615100X350 | 06/15 | 6 | 15,6 | M5 | 100 | 255 | 5 | 22 | 350 | | | 32.86 € | | 26200-0615100X400 | 06/15 | 6 | 15,6 | M5 | 100 | 255 | 5 | 22 | 400 | | | 32.86 € | | 26200-0615120X100 | 06/15 | 6 | 15,6 | M5 | 120 | 295 | 5 | 22 | 100 | | | 33.32 € | | 26200-0615120X150 | 06/15 | 6 | 15,6 | M5 | 120 | 295 | 5 | 22 | 150 | | | 33.32 € | | 26200-0615120X200 | 06/15 | 6 | 15,6 | M5 | 120 | 295 | 5 | 22 | 200 | | | 33.32 € | | 26200-0615120X250 | 06/15 | 6 | 15,6 | M5 | 120 | 295 | 5 | 22 | 250 | | | 33.32 € | | 26200-0615120X300 | 06/15 | 6 | 15,6 | M5 | 120 | 295 | 5 | 22 | 300 | | | 33.32 € | | 26200-0615120X350 | 06/15 | 6 | 15,6 | M5 | 120 | 295 | 5 | 22 | 350 | | | 33.32 € | | 26200-0615120X400 | 06/15 | 6 | 15,6 | M5 | 120 | 295 | 5 | 22 | 400 | | | 33.32 € | | 26200-0615150X100 | 06/15 | 6 | 15,6 | M5 | 150 | 355 | 5 | 22 | 100 | | | 34.20 € | | 26200-0615150X150 | 06/15 | 6 | 15,6 | M5 | 150 | 355 | 5 | 22 | 150 | | | 34.20 € | | 26200-0615150X200 | 06/15 | 6 | 15,6 | M5 | 150 | 355 | 5 | 22 | 200 | | | 34.20 € | | 26200-0615150X250 | 06/15 | 6 | 15,6 | M5 | 150 | 355 | 5 | 22 | 250 | | | 34.20 € | | 26200-0615150X300 | 06/15 | 6 | 15,6 | M5 | 150 | 355 | 5 | 22 | 300 | | | 34.20 € | | 26200-0615150X350 | 06/15 | 6 | 15,6 | M5 | 150 | 355 | 5 | 22 | 350 | | | 34.20 € | | 26200-0615150X400 | 06/15 | 6 | 15,6 | M5 | 150 | 355 | 5 | 22 | 400 | | | 34.20 € | | 26200-0819060X100 | 08/19 | 8 | 19 | M8 | 60 | 190 | 10 | 30 | 100 | | | 35.49 € | | 26200-0819060X150 | 08/19 | 8 | 19 | M8 | 60 | 190 | 10 | 30 | 150 | | | 35.49 € | | 26200-0819060X200 | 08/19 | 8 | 19 | M8 | 60 | 190 | 10 | 30 | 200 | | | 35.49 € | | 26200-0819060X250 | 08/19 | 8 | 19 | M8 | 60 | 190 | 10 | 30 | 250 | | | 35.49 € | | 26200-0819060X300 | 08/19 | 8 | 19 | M8 | 60 | 190 | 10 | 30 | 300 | | | 35.49 € | | 26200-0819060X350 | 08/19 | 8 | 19 | M8 | 60 | 190 | 10 | 30 | 350 | | | 35.49 € | | 26200-0819060X400 | 08/19 | 8 | 19 | M8 | 60 | 190 | 10 | 30 | 400 | | | 35.49 € | | 26200-0819060X500 | 08/19 | 8 | 19 | M8 | 60 | 190 | 10 | 30 | 500 | | | 35.49 € | | 26200-0819060X600 | 08/19 | 8 | 19 | M8 | 60 | 190 | 10 | 30 | 600 | | | 35.49 € | | 26200-0819060X700 | 08/19 | 8 | 19 | M8 | 60 | 190 | 10 | 30 | 700 | | | 35.49 € | | 26200-0819080X100 | 08/19 | 8 | 19 | M8 | 80 | 230 | 10 | 30 | 100 | | | 36.17 € | | 26200-0819080X150 | 08/19 | 8 | 19 | M8 | 80 | 230 | 10 | 30 | 150 | | | 36.17 € | | 26200-0819080X200 | 08/19 | 8 | 19 | M8 | 80 | 230 | 10 | 30 | 200 | | | 36.17 € | | 26200-0819080X250 | 08/19 | 8 | 19 | M8 | 80 | 230 | 10 | 30 | 250 | | | 36.17 € | | 26200-0819080X300 | 08/19 | 8 | 19 | M8 | 80 | 230 | 10 | 30 | 300 | | | 36.17 € | | 26200-0819080X350 | 08/19 | 8 | 19 | M8 | 80 | 230 | 10 | 30 | 350 | | | 36.17 € | | 26200-0819080X400 | 08/19 | 8 | 19 | M8 | 80 | 230 | 10 | 30 | 400 | | | 36.17 € | | 26200-0819080X500 | 08/19 | 8 | 19 | M8 | 80 | 230 | 10 | 30 | 500 | | | 36.17 € | | 26200-0819080X600 | 08/19 | 8 | 19 | M8 | 80 | 230 | 10 | 30 | 600 | | | 36.17 € | | 26200-0819080X700 | 08/19 | 8 | 19 | M8 | 80 | 230 | 10 | 30 | 700 | | | 36.17 € | | 26200-0819100X100 | 08/19 | 8 | 19 | M8 | 100 | 270 | 10 | 30 | 100 | | | 37.42 € | | 26200-0819100X150 | 08/19 | 8 | 19 | M8 | 100 | 270 | 10 | 30 | 150 | | | 37.42 € | | 26200-0819100X200 | 08/19 | 8 | 19 | M8 | 100 | 270 | 10 | 30 | 200 | | | 37.42 € | | 26200-0819100X250 | 08/19 | 8 | 19 | M8 | 100 | 270 | 10 | 30 | 250 | | | 37.42 € | | 26200-0819100X300 | 08/19 | 8 | 19 | M8 | 100 | 270 | 10 | 30 | 300 | | | 37.42 € | | 26200-0819100X350 | 08/19 | 8 | 19 | M8 | 100 | 270 | 10 | 30 | 350 | | | 37.42 € | | 26200-0819100X400 | 08/19 | 8 | 19 | M8 | 100 | 270 | 10 | 30 | 400 | | | 37.42 € | | 26200-0819100X500 | 08/19 | 8 | 19 | M8 | 100 | 270 | 10 | 30 | 500 | | | 37.42 € | | 26200-0819100X600 | 08/19 | 8 | 19 | M8 | 100 | 270 | 10 | 30 | 600 | | | 37.42 € | | 26200-0819100X700 | 08/19 | 8 | 19 | M8 | 100 | 270 | 10 | 30 | 700 | | | 37.42 € | | 26200-0819120X100 | 08/19 | 8 | 19 | M8 | 120 | 310 | 10 | 30 | 100 | | | 38.80 € | | 26200-0819120X150 | 08/19 | 8 | 19 | M8 | 120 | 310 | 10 | 30 | 150 | | | 38.80 € | | 26200-0819120X200 | 08/19 | 8 | 19 | M8 | 120 | 310 | 10 | 30 | 200 | | | 38.80 € | | 26200-0819120X250 | 08/19 | 8 | 19 | M8 | 120 | 310 | 10 | 30 | 250 | | | 38.80 € | | 26200-0819120X300 | 08/19 | 8 | 19 | M8 | 120 | 310 | 10 | 30 | 300 | | | 38.80 € | | 26200-0819120X350 | 08/19 | 8 | 19 | M8 | 120 | 310 | 10 | 30 | 350 | | | 38.80 € | | 26200-0819120X400 | 08/19 | 8 | 19 | M8 | 120 | 310 | 10 | 30 | 400 | | | 38.80 € | | 26200-0819120X500 | 08/19 | 8 | 19 | M8 | 120 | 310 | 10 | 30 | 500 | | | 38.80 € | | 26200-0819120X600 | 08/19 | 8 | 19 | M8 | 120 | 310 | 10 | 30 | 600 | | | 38.80 € | | 26200-0819120X700 | 08/19 | 8 | 19 | M8 | 120 | 310 | 10 | 30 | 700 | | | 38.80 € | | 26200-0819140X100 | 08/19 | 8 | 19 | M8 | 140 | 350 | 10 | 30 | 100 | | | 40.99 € | | 26200-0819140X150 | 08/19 | 8 | 19 | M8 | 140 | 350 | 10 | 30 | 150 | | | 40.99 € | | 26200-0819140X200 | 08/19 | 8 | 19 | M8 | 140 | 350 | 10 | 30 | 200 | | | 40.99 € | | 26200-0819140X250 | 08/19 | 8 | 19 | M8 | 140 | 350 | 10 | 30 | 250 | | | 40.99 € | | 26200-0819140X300 | 08/19 | 8 | 19 | M8 | 140 | 350 | 10 | 30 | 300 | | | 40.99 € | | 26200-0819140X350 | 08/19 | 8 | 19 | M8 | 140 | 350 | 10 | 30 | 350 | | | 40.99 € | | 26200-0819140X400 | 08/19 | 8 | 19 | M8 | 140 | 350 | 10 | 30 | 400 | | | 40.99 € | | 26200-0819140X500 | 08/19 | 8 | 19 | M8 | 140 | 350 | 10 | 30 | 500 | | | 40.99 € | | 26200-0819140X600 | 08/19 | 8 | 19 | M8 | 140 | 350 | 10 | 30 | 600 | | | 40.99 € | | 26200-0819140X700 | 08/19 | 8 | 19 | M8 | 140 | 350 | 10 | 30 | 700 | | | 40.99 € | | 26200-0819160X100 | 08/19 | 8 | 19 | M8 | 160 | 390 | 10 | 30 | 100 | | | 41.62 € | | 26200-0819160X150 | 08/19 | 8 | 19 | M8 | 160 | 390 | 10 | 30 | 150 | | | 41.62 € | | 26200-0819160X200 | 08/19 | 8 | 19 | M8 | 160 | 390 | 10 | 30 | 200 | | | 41.62 € | | 26200-0819160X250 | 08/19 | 8 | 19 | M8 | 160 | 390 | 10 | 30 | 250 | | | 41.62 € | | 26200-0819160X300 | 08/19 | 8 | 19 | M8 | 160 | 390 | 10 | 30 | 300 | | | 41.62 € | | 26200-0819160X350 | 08/19 | 8 | 19 | M8 | 160 | 390 | 10 | 30 | 350 | | | 41.62 € | | 26200-0819160X400 | 08/19 | 8 | 19 | M8 | 160 | 390 | 10 | 30 | 400 | | | 41.62 € | | 26200-0819160X500 | 08/19 | 8 | 19 | M8 | 160 | 390 | 10 | 30 | 500 | | | 41.62 € | | 26200-0819160X600 | 08/19 | 8 | 19 | M8 | 160 | 390 | 10 | 30 | 600 | | | 41.62 € | | 26200-0819160X700 | 08/19 | 8 | 19 | M8 | 160 | 390 | 10 | 30 | 700 | | | 41.62 € | | 26200-0819180X100 | 08/19 | 8 | 19 | M8 | 180 | 430 | 10 | 30 | 100 | | | 42.81 € | | 26200-0819180X150 | 08/19 | 8 | 19 | M8 | 180 | 430 | 10 | 30 | 150 | | | 42.81 € | | 26200-0819180X200 | 08/19 | 8 | 19 | M8 | 180 | 430 | 10 | 30 | 200 | | | 42.81 € | | 26200-0819180X250 | 08/19 | 8 | 19 | M8 | 180 | 430 | 10 | 30 | 250 | | | 42.81 € | | 26200-0819180X300 | 08/19 | 8 | 19 | M8 | 180 | 430 | 10 | 30 | 300 | | | 42.81 € | | 26200-0819180X350 | 08/19 | 8 | 19 | M8 | 180 | 430 | 10 | 30 | 350 | | | 42.81 € | | 26200-0819180X400 | 08/19 | 8 | 19 | M8 | 180 | 430 | 10 | 30 | 400 | | | 42.81 € | | 26200-0819180X500 | 08/19 | 8 | 19 | M8 | 180 | 430 | 10 | 30 | 500 | | | 42.81 € | | 26200-0819180X600 | 08/19 | 8 | 19 | M8 | 180 | 430 | 10 | 30 | 600 | | | 42.81 € | | 26200-0819180X700 | 08/19 | 8 | 19 | M8 | 180 | 430 | 10 | 30 | 700 | | | 42.81 € | | 26200-0819200X100 | 08/19 | 8 | 19 | M8 | 200 | 470 | 10 | 30 | 100 | | | 43.86 € | | 26200-0819200X150 | 08/19 | 8 | 19 | M8 | 200 | 470 | 10 | 30 | 150 | | | 43.86 € | | 26200-0819200X200 | 08/19 | 8 | 19 | M8 | 200 | 470 | 10 | 30 | 200 | | | 43.86 € | | 26200-0819200X250 | 08/19 | 8 | 19 | M8 | 200 | 470 | 10 | 30 | 250 | | | 43.86 € | | 26200-0819200X300 | 08/19 | 8 | 19 | M8 | 200 | 470 | 10 | 30 | 300 | | | 43.86 € | | 26200-0819200X350 | 08/19 | 8 | 19 | M8 | 200 | 470 | 10 | 30 | 350 | | | 43.86 € | | 26200-0819200X400 | 08/19 | 8 | 19 | M8 | 200 | 470 | 10 | 30 | 400 | | | 43.86 € | | 26200-0819200X500 | 08/19 | 8 | 19 | M8 | 200 | 470 | 10 | 30 | 500 | | | 43.86 € | | 26200-0819200X600 | 08/19 | 8 | 19 | M8 | 200 | 470 | 10 | 30 | 600 | | | 43.86 € | | 26200-0819200X700 | 08/19 | 8 | 19 | M8 | 200 | 470 | 10 | 30 | 700 | | | 43.86 € | | 26200-0819220X100 | 08/19 | 8 | 19 | M8 | 220 | 510 | 10 | 30 | 100 | | | 47.55 € | | 26200-0819220X150 | 08/19 | 8 | 19 | M8 | 220 | 510 | 10 | 30 | 150 | | | 47.55 € | | 26200-0819220X200 | 08/19 | 8 | 19 | M8 | 220 | 510 | 10 | 30 | 200 | | | 47.55 € | | 26200-0819220X250 | 08/19 | 8 | 19 | M8 | 220 | 510 | 10 | 30 | 250 | | | 47.55 € | | 26200-0819220X300 | 08/19 | 8 | 19 | M8 | 220 | 510 | 10 | 30 | 300 | | | 47.55 € | | 26200-0819220X350 | 08/19 | 8 | 19 | M8 | 220 | 510 | 10 | 30 | 350 | | | 47.55 € | | 26200-0819220X400 | 08/19 | 8 | 19 | M8 | 220 | 510 | 10 | 30 | 400 | | | 47.55 € | | 26200-0819220X500 | 08/19 | 8 | 19 | M8 | 220 | 510 | 10 | 30 | 500 | | | 47.55 € | | 26200-0819220X600 | 08/19 | 8 | 19 | M8 | 220 | 510 | 10 | 30 | 600 | | | 47.55 € | | 26200-0819220X700 | 08/19 | 8 | 19 | M8 | 220 | 510 | 10 | 30 | 700 | | | 47.55 € | | 26200-0819250X100 | 08/19 | 8 | 19 | M8 | 250 | 570 | 10 | 30 | 100 | | | 47.55 € | | 26200-0819250X150 | 08/19 | 8 | 19 | M8 | 250 | 570 | 10 | 30 | 150 | | | 47.55 € | | 26200-0819250X200 | 08/19 | 8 | 19 | M8 | 250 | 570 | 10 | 30 | 200 | | | 47.55 € | | 26200-0819250X250 | 08/19 | 8 | 19 | M8 | 250 | 570 | 10 | 30 | 250 | | | 47.55 € | | 26200-0819250X300 | 08/19 | 8 | 19 | M8 | 250 | 570 | 10 | 30 | 300 | | | 47.55 € | | 26200-0819250X350 | 08/19 | 8 | 19 | M8 | 250 | 570 | 10 | 30 | 350 | | | 47.55 € | | 26200-0819250X400 | 08/19 | 8 | 19 | M8 | 250 | 570 | 10 | 30 | 400 | | | 47.55 € | | 26200-0819250X500 | 08/19 | 8 | 19 | M8 | 250 | 570 | 10 | 30 | 500 | | | 47.55 € | | 26200-0819250X600 | 08/19 | 8 | 19 | M8 | 250 | 570 | 10 | 30 | 600 | | | 47.55 € | | 26200-0819250X700 | 08/19 | 8 | 19 | M8 | 250 | 570 | 10 | 30 | 700 | | | 47.55 € | | 26200-1023050X150 | 10/23 | 10 | 23 | M8 | 50 | 170 | 10 | 30 | 150 | | | 36.90 € | | 26200-1023050X200 | 10/23 | 10 | 23 | M8 | 50 | 170 | 10 | 30 | 200 | | | 36.90 € | | 26200-1023050X250 | 10/23 | 10 | 23 | M8 | 50 | 170 | 10 | 30 | 250 | | | 36.90 € | | 26200-1023050X300 | 10/23 | 10 | 23 | M8 | 50 | 170 | 10 | 30 | 300 | | | 36.90 € | | 26200-1023050X350 | 10/23 | 10 | 23 | M8 | 50 | 170 | 10 | 30 | 350 | | | 36.90 € | | 26200-1023050X400 | 10/23 | 10 | 23 | M8 | 50 | 170 | 10 | 30 | 400 | | | 36.90 € | | 26200-1023050X500 | 10/23 | 10 | 23 | M8 | 50 | 170 | 10 | 30 | 500 | | | 36.90 € | | 26200-1023050X600 | 10/23 | 10 | 23 | M8 | 50 | 170 | 10 | 30 | 600 | | | 36.90 € | | 26200-1023050X700 | 10/23 | 10 | 23 | M8 | 50 | 170 | 10 | 30 | 700 | | | 36.90 € | | 26200-1023050X800 | 10/23 | 10 | 23 | M8 | 50 | 170 | 10 | 30 | 800 | | | 36.90 € | | 26200-1023100X150 | 10/23 | 10 | 23 | M8 | 100 | 270 | 10 | 30 | 150 | | | 40.18 € | | 26200-1023100X200 | 10/23 | 10 | 23 | M8 | 100 | 270 | 10 | 30 | 200 | | | 40.18 € | | 26200-1023100X250 | 10/23 | 10 | 23 | M8 | 100 | 270 | 10 | 30 | 250 | | | 40.18 € | | 26200-1023100X300 | 10/23 | 10 | 23 | M8 | 100 | 270 | 10 | 30 | 300 | | | 40.18 € | | 26200-1023100X350 | 10/23 | 10 | 23 | M8 | 100 | 270 | 10 | 30 | 350 | | | 40.18 € | | 26200-1023100X400 | 10/23 | 10 | 23 | M8 | 100 | 270 | 10 | 30 | 400 | | | 40.18 € | | 26200-1023100X500 | 10/23 | 10 | 23 | M8 | 100 | 270 | 10 | 30 | 500 | | | 40.18 € | | 26200-1023100X600 | 10/23 | 10 | 23 | M8 | 100 | 270 | 10 | 30 | 600 | | | 40.18 € | | 26200-1023100X700 | 10/23 | 10 | 23 | M8 | 100 | 270 | 10 | 30 | 700 | | | 40.18 € | | 26200-1023100X800 | 10/23 | 10 | 23 | M8 | 100 | 270 | 10 | 30 | 800 | | | 40.18 € | | 26200-1023150X150 | 10/23 | 10 | 23 | M8 | 150 | 370 | 10 | 30 | 150 | | | 43.86 € | | 26200-1023150X200 | 10/23 | 10 | 23 | M8 | 150 | 370 | 10 | 30 | 200 | | | 43.86 € | | 26200-1023150X250 | 10/23 | 10 | 23 | M8 | 150 | 370 | 10 | 30 | 250 | | | 43.86 € | | 26200-1023150X300 | 10/23 | 10 | 23 | M8 | 150 | 370 | 10 | 30 | 300 | | | 43.86 € | | 26200-1023150X350 | 10/23 | 10 | 23 | M8 | 150 | 370 | 10 | 30 | 350 | | | 43.86 € | | 26200-1023150X400 | 10/23 | 10 | 23 | M8 | 150 | 370 | 10 | 30 | 400 | | | 43.86 € | | 26200-1023150X500 | 10/23 | 10 | 23 | M8 | 150 | 370 | 10 | 30 | 500 | | | 43.86 € | | 26200-1023150X600 | 10/23 | 10 | 23 | M8 | 150 | 370 | 10 | 30 | 600 | | | 43.86 € | | 26200-1023150X700 | 10/23 | 10 | 23 | M8 | 150 | 370 | 10 | 30 | 700 | | | 43.86 € | | 26200-1023150X800 | 10/23 | 10 | 23 | M8 | 150 | 370 | 10 | 30 | 800 | | | 43.86 € | | 26200-1023200X150 | 10/23 | 10 | 23 | M8 | 200 | 470 | 10 | 30 | 150 | | | 46.89 € | | 26200-1023200X200 | 10/23 | 10 | 23 | M8 | 200 | 470 | 10 | 30 | 200 | | | 46.89 € | | 26200-1023200X250 | 10/23 | 10 | 23 | M8 | 200 | 470 | 10 | 30 | 250 | | | 46.89 € | | 26200-1023200X300 | 10/23 | 10 | 23 | M8 | 200 | 470 | 10 | 30 | 300 | | | 46.89 € | | 26200-1023200X350 | 10/23 | 10 | 23 | M8 | 200 | 470 | 10 | 30 | 350 | | | 46.89 € | | 26200-1023200X400 | 10/23 | 10 | 23 | M8 | 200 | 470 | 10 | 30 | 400 | | | 46.89 € | | 26200-1023200X500 | 10/23 | 10 | 23 | M8 | 200 | 470 | 10 | 30 | 500 | | | 46.89 € | | 26200-1023200X600 | 10/23 | 10 | 23 | M8 | 200 | 470 | 10 | 30 | 600 | | | 46.89 € | | 26200-1023200X700 | 10/23 | 10 | 23 | M8 | 200 | 470 | 10 | 30 | 700 | | | 46.89 € | | 26200-1023200X800 | 10/23 | 10 | 23 | M8 | 200 | 470 | 10 | 30 | 800 | | | 46.89 € | | 26200-1023250X150 | 10/23 | 10 | 23 | M8 | 250 | 570 | 10 | 30 | 150 | | | 50.88 € | | 26200-1023250X200 | 10/23 | 10 | 23 | M8 | 250 | 570 | 10 | 30 | 200 | | | 50.88 € | | 26200-1023250X250 | 10/23 | 10 | 23 | M8 | 250 | 570 | 10 | 30 | 250 | | | 50.88 € | | 26200-1023250X300 | 10/23 | 10 | 23 | M8 | 250 | 570 | 10 | 30 | 300 | | | 50.88 € | | 26200-1023250X350 | 10/23 | 10 | 23 | M8 | 250 | 570 | 10 | 30 | 350 | | | 50.88 € | | 26200-1023250X400 | 10/23 | 10 | 23 | M8 | 250 | 570 | 10 | 30 | 400 | | | 50.88 € | | 26200-1023250X500 | 10/23 | 10 | 23 | M8 | 250 | 570 | 10 | 30 | 500 | | | 50.88 € | | 26200-1023250X600 | 10/23 | 10 | 23 | M8 | 250 | 570 | 10 | 30 | 600 | | | 50.88 € | | 26200-1023250X700 | 10/23 | 10 | 23 | M8 | 250 | 570 | 10 | 30 | 700 | | | 50.88 € | | 26200-1023250X800 | 10/23 | 10 | 23 | M8 | 250 | 570 | 10 | 30 | 800 | | | 50.88 € | | 26200-1023300X150 | 10/23 | 10 | 23 | M8 | 300 | 670 | 10 | 30 | 150 | | | 54.60 € | | 26200-1023300X200 | 10/23 | 10 | 23 | M8 | 300 | 670 | 10 | 30 | 200 | | | 54.60 € | | 26200-1023300X250 | 10/23 | 10 | 23 | M8 | 300 | 670 | 10 | 30 | 250 | | | 54.60 € | | 26200-1023300X300 | 10/23 | 10 | 23 | M8 | 300 | 670 | 10 | 30 | 300 | | | 54.60 € | | 26200-1023300X350 | 10/23 | 10 | 23 | M8 | 300 | 670 | 10 | 30 | 350 | | | 54.60 € | | 26200-1023300X400 | 10/23 | 10 | 23 | M8 | 300 | 670 | 10 | 30 | 400 | | | 54.60 € | | 26200-1023300X500 | 10/23 | 10 | 23 | M8 | 300 | 670 | 10 | 30 | 500 | | | 54.60 € | | 26200-1023300X600 | 10/23 | 10 | 23 | M8 | 300 | 670 | 10 | 30 | 600 | | | 54.60 € | | 26200-1023300X700 | 10/23 | 10 | 23 | M8 | 300 | 670 | 10 | 30 | 700 | | | 54.60 € | | 26200-1023300X800 | 10/23 | 10 | 23 | M8 | 300 | 670 | 10 | 30 | 800 | | | 54.60 € | | 26200-1023350X150 | 10/23 | 10 | 23 | M8 | 350 | 770 | 10 | 30 | 150 | | | 60.31 € | | 26200-1023350X200 | 10/23 | 10 | 23 | M8 | 350 | 770 | 10 | 30 | 200 | | | 60.31 € | | 26200-1023350X250 | 10/23 | 10 | 23 | M8 | 350 | 770 | 10 | 30 | 250 | | | 60.31 € | | 26200-1023350X300 | 10/23 | 10 | 23 | M8 | 350 | 770 | 10 | 30 | 300 | | | 60.31 € | | 26200-1023350X350 | 10/23 | 10 | 23 | M8 | 350 | 770 | 10 | 30 | 350 | | | 60.31 € | | 26200-1023350X400 | 10/23 | 10 | 23 | M8 | 350 | 770 | 10 | 30 | 400 | | | 60.31 € | | 26200-1023350X500 | 10/23 | 10 | 23 | M8 | 350 | 770 | 10 | 30 | 500 | | | 60.31 € | | 26200-1023350X600 | 10/23 | 10 | 23 | M8 | 350 | 770 | 10 | 30 | 600 | | | 60.31 € | | 26200-1023350X700 | 10/23 | 10 | 23 | M8 | 350 | 770 | 10 | 30 | 700 | | | 60.31 € | | 26200-1023350X800 | 10/23 | 10 | 23 | M8 | 350 | 770 | 10 | 30 | 800 | | | 60.31 € | | 26200-1428050X200 | 14/28 | 14 | 28 | M10 | 50 | 207 | 12 | 40 | 200 | | | 45.08 € | | 26200-1428050X250 | 14/28 | 14 | 28 | M10 | 50 | 207 | 12 | 40 | 250 | | | 45.08 € | | 26200-1428050X300 | 14/28 | 14 | 28 | M10 | 50 | 207 | 12 | 40 | 300 | | | 45.08 € | | 26200-1428050X350 | 14/28 | 14 | 28 | M10 | 50 | 207 | 12 | 40 | 350 | | | 45.08 € | | 26200-1428050X400 | 14/28 | 14 | 28 | M10 | 50 | 207 | 12 | 40 | 400 | | | 45.08 € | | 26200-1428050X500 | 14/28 | 14 | 28 | M10 | 50 | 207 | 12 | 40 | 500 | | | 45.08 € | | 26200-1428050X600 | 14/28 | 14 | 28 | M10 | 50 | 207 | 12 | 40 | 600 | | | 45.08 € | | 26200-1428050X700 | 14/28 | 14 | 28 | M10 | 50 | 207 | 12 | 40 | 700 | | | 45.08 € | | 26200-1428050X800 | 14/28 | 14 | 28 | M10 | 50 | 207 | 12 | 40 | 800 | | | 45.08 € | | 26200-1428100X200 | 14/28 | 14 | 28 | M10 | 100 | 307 | 12 | 40 | 200 | | | 45.08 € | | 26200-1428100X250 | 14/28 | 14 | 28 | M10 | 100 | 307 | 12 | 40 | 250 | | | 45.08 € | | 26200-1428100X300 | 14/28 | 14 | 28 | M10 | 100 | 307 | 12 | 40 | 300 | | | 45.08 € | | 26200-1428100X350 | 14/28 | 14 | 28 | M10 | 100 | 307 | 12 | 40 | 350 | | | 45.08 € | | 26200-1428100X400 | 14/28 | 14 | 28 | M10 | 100 | 307 | 12 | 40 | 400 | | | 45.08 € | | 26200-1428100X500 | 14/28 | 14 | 28 | M10 | 100 | 307 | 12 | 40 | 500 | | | 45.08 € | | 26200-1428100X600 | 14/28 | 14 | 28 | M10 | 100 | 307 | 12 | 40 | 600 | | | 45.08 € | | 26200-1428100X700 | 14/28 | 14 | 28 | M10 | 100 | 307 | 12 | 40 | 700 | | | 45.08 € | | 26200-1428100X800 | 14/28 | 14 | 28 | M10 | 100 | 307 | 12 | 40 | 800 | | | 45.08 € | | 26200-1428150X200 | 14/28 | 14 | 28 | M10 | 150 | 407 | 12 | 40 | 200 | | | 49.29 € | | 26200-1428150X250 | 14/28 | 14 | 28 | M10 | 150 | 407 | 12 | 40 | 250 | | | 49.29 € | | 26200-1428150X300 | 14/28 | 14 | 28 | M10 | 150 | 407 | 12 | 40 | 300 | | | 49.29 € | | 26200-1428150X350 | 14/28 | 14 | 28 | M10 | 150 | 407 | 12 | 40 | 350 | | | 49.29 € | | 26200-1428150X400 | 14/28 | 14 | 28 | M10 | 150 | 407 | 12 | 40 | 400 | | | 49.29 € | | 26200-1428150X500 | 14/28 | 14 | 28 | M10 | 150 | 407 | 12 | 40 | 500 | | | 49.29 € | | 26200-1428150X600 | 14/28 | 14 | 28 | M10 | 150 | 407 | 12 | 40 | 600 | | | 49.29 € | | 26200-1428150X700 | 14/28 | 14 | 28 | M10 | 150 | 407 | 12 | 40 | 700 | | | 49.29 € | | 26200-1428150X800 | 14/28 | 14 | 28 | M10 | 150 | 407 | 12 | 40 | 800 | | | 49.29 € | | 26200-1428200X200 | 14/28 | 14 | 28 | M10 | 200 | 507 | 12 | 40 | 200 | | | 53.22 € | | 26200-1428200X250 | 14/28 | 14 | 28 | M10 | 200 | 507 | 12 | 40 | 250 | | | 53.22 € | | 26200-1428200X300 | 14/28 | 14 | 28 | M10 | 200 | 507 | 12 | 40 | 300 | | | 53.22 € | | 26200-1428200X350 | 14/28 | 14 | 28 | M10 | 200 | 507 | 12 | 40 | 350 | | | 53.22 € | | 26200-1428200X400 | 14/28 | 14 | 28 | M10 | 200 | 507 | 12 | 40 | 400 | | | 53.22 € | | 26200-1428200X500 | 14/28 | 14 | 28 | M10 | 200 | 507 | 12 | 40 | 500 | | | 53.22 € | | 26200-1428200X600 | 14/28 | 14 | 28 | M10 | 200 | 507 | 12 | 40 | 600 | | | 53.22 € | | 26200-1428200X700 | 14/28 | 14 | 28 | M10 | 200 | 507 | 12 | 40 | 700 | | | 53.22 € | | 26200-1428200X800 | 14/28 | 14 | 28 | M10 | 200 | 507 | 12 | 40 | 800 | | | 53.22 € | | 26200-1428250X200 | 14/28 | 14 | 28 | M10 | 250 | 607 | 12 | 40 | 200 | | | 57.56 € | | 26200-1428250X250 | 14/28 | 14 | 28 | M10 | 250 | 607 | 12 | 40 | 250 | | | 57.56 € | | 26200-1428250X300 | 14/28 | 14 | 28 | M10 | 250 | 607 | 12 | 40 | 300 | | | 57.56 € | | 26200-1428250X350 | 14/28 | 14 | 28 | M10 | 250 | 607 | 12 | 40 | 350 | | | 57.56 € | | 26200-1428250X400 | 14/28 | 14 | 28 | M10 | 250 | 607 | 12 | 40 | 400 | | | 57.56 € | | 26200-1428250X500 | 14/28 | 14 | 28 | M10 | 250 | 607 | 12 | 40 | 500 | | | 57.56 € | | 26200-1428250X600 | 14/28 | 14 | 28 | M10 | 250 | 607 | 12 | 40 | 600 | | | 57.56 € | | 26200-1428250X700 | 14/28 | 14 | 28 | M10 | 250 | 607 | 12 | 40 | 700 | | | 57.56 € | | 26200-1428250X800 | 14/28 | 14 | 28 | M10 | 250 | 607 | 12 | 40 | 800 | | | 57.56 € | | 26200-1428300X200 | 14/28 | 14 | 28 | M10 | 300 | 707 | 12 | 40 | 200 | | | 62.04 € | | 26200-1428300X250 | 14/28 | 14 | 28 | M10 | 300 | 707 | 12 | 40 | 250 | | | 62.04 € | | 26200-1428300X300 | 14/28 | 14 | 28 | M10 | 300 | 707 | 12 | 40 | 300 | | | 62.04 € | | 26200-1428300X350 | 14/28 | 14 | 28 | M10 | 300 | 707 | 12 | 40 | 350 | | | 62.04 € | | 26200-1428300X400 | 14/28 | 14 | 28 | M10 | 300 | 707 | 12 | 40 | 400 | | | 62.04 € | | 26200-1428300X500 | 14/28 | 14 | 28 | M10 | 300 | 707 | 12 | 40 | 500 | | | 62.04 € | | 26200-1428300X600 | 14/28 | 14 | 28 | M10 | 300 | 707 | 12 | 40 | 600 | | | 62.04 € | | 26200-1428300X700 | 14/28 | 14 | 28 | M10 | 300 | 707 | 12 | 40 | 700 | | | 62.04 € | | 26200-1428300X800 | 14/28 | 14 | 28 | M10 | 300 | 707 | 12 | 40 | 800 | | | 62.04 € | | 26200-1428400X200 | 14/28 | 14 | 28 | M10 | 400 | 907 | 12 | 40 | 200 | | | 77.88 € | | 26200-1428400X250 | 14/28 | 14 | 28 | M10 | 400 | 907 | 12 | 40 | 250 | | | 77.88 € | | 26200-1428400X300 | 14/28 | 14 | 28 | M10 | 400 | 907 | 12 | 40 | 300 | | | 77.88 € | | 26200-1428400X350 | 14/28 | 14 | 28 | M10 | 400 | 907 | 12 | 40 | 350 | | | 77.88 € | | 26200-1428400X400 | 14/28 | 14 | 28 | M10 | 400 | 907 | 12 | 40 | 400 | | | 77.88 € | | 26200-1428400X500 | 14/28 | 14 | 28 | M10 | 400 | 907 | 12 | 40 | 500 | | | 77.88 € | | 26200-1428400X600 | 14/28 | 14 | 28 | M10 | 400 | 907 | 12 | 40 | 600 | | | 77.88 € | | 26200-1428400X700 | 14/28 | 14 | 28 | M10 | 400 | 907 | 12 | 40 | 700 | | | 77.88 € | | 26200-1428400X800 | 14/28 | 14 | 28 | M10 | 400 | 907 | 12 | 40 | 800 | | | 77.88 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|