Item description/product images

DescriptionMaterial:Steel 1.0401 (C15).Version:Rolled, bright.Note:Trapezoidal threads are transmission threads with relatively high friction. Standard thread forms are self-locking. This has the advantage that it generally does not need to be secured in the rest position.

DIN 103 (apart from pitch Tr 10x3)
Tolerance class 7e
Pitch precision 0.3/300 mm
On request:Lengths max. 3000 mm.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 24000 Trapezoidal rolled thread spindles RH thread, single-start 150 kB

Drawings

Trapezoidal rolled thread spindles RH thread, single-start

Item selection/filter

Order No.DxPD1
min.
D1
max.
D2

L

CADAcc.PriceOrder
24000-100311X1000Tr 10x38,1918,4155,841000 10.50 €
24000-120311X1000Tr 12x310,19110,4157,841000 10.66 €
24000-160411X1000Tr 16x413,6413,90510,81000 12.44 €
24000-200411X1000Tr 20x417,6417,90514,81000 14.62 €
24000-240511X1000Tr 24x521,09421,39417,51000 24.76 €
24000-260511X1000Tr 26x523,09423,39419,51000 29.92 €
24000-300611X1000Tr 30x626,54726,88221,91000 33.47 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83