Item description/product images

Description Material: Housing, stainless steel 1.4301.
Bearing, stainless steel 1.4125.
Seal, rubber NBR.
Version: Bright. Note: Pillow block bearings consist of a sealed single-row ball bearing with a spherical outer ring which is mounted in a housing. Because of the spherical outer surface of the bearing, shaft misalignment can be compensated for. The bearings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by grub screws on the inner ring.

In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication. In difficult environmental conditions re-lubrication can be carried out over the grease nipple.

All housing dimensions are nominal dimensions for which the usual casting tolerances must be taken into consideration.
Temperature range: -15 °C to +100 °C. Drawing reference:
1) ball bearing
Download Here is all the information as a PDF datasheet:
 Datasheet 24240 Pillow block bearing pedestal type MUCP stainless steel 191 kB
360° view Run 3D Viewer

Drawings

Pillow block bearing pedestal type MUCP stainless steel

Item selection/filter

Order No.BearingHousingDA1BD3EE1HH1H2LL1αFastening
screw
CAD Acc. Price Order
24240-20204MUC 204P 2042012,71271395196433,315383110°M10 48.30 €
24240-25205MUC 205P 2052514,314013105197036,516,5383410°M10 51.00 €
24240-30206MUC 206P 2063015,916517121218242,9184838,110°M12 70.41 €
24240-35207MUC 207P 2073517,516717127219247,6195342,910°M12 93.98 €
24240-40208MUC 208P 208401918417137229949,2195349,210°M12 111.57 €
24240-45209MUC 209P 2094519190171462210854205349,210°M12 137.32 €
24240-50210MUC 210P 2105019206201592511257,2226051,610°M16 174.56 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83