norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Version:Plain bearing white.
Stainless steel parts bright.
Note:These stainless steel pillow block bearings have the same operating dimensions as the standard bearing housings of the major manufacturers, and can so be used or exchanged in existing constructions.Drawing reference:
1) ball bearing
2) plain bearing
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24240-01 Pillow block bearing pedestal type 201 kB
 General Information about the use of polymer and stainless steel pillow block bearings 74,5 kB

Drawings

Pillow block bearing pedestal type

Item selection/filter

Order No.

Component
material
HousingDH1BHELL1D3E1H2CADAcc.PriceOrder
24240-01-12201stainless steel2011233,3126,164,49538,231131915 56.44 €
24240-01-15202stainless steel2021533,3126,164,49538,231131915 54.15 €
24240-01-20204stainless steel2042033,3126,164,49538,231131915 50.37 €
24240-01-25205stainless steel2052536,5140,669,710538,234131915,7 56.52 €
24240-01-30206stainless steel206304316583,212148,238,1172118,3 81.36 €
24240-01-35207stainless steel2073547,6167941274842,9172119 96.15 €
24240-01-40208stainless steel2084049,21841001375449,2172319 112.42 €
24240-01-112201POM2011233,3126,164,49538,231131915 56.44 €
24240-01-115202POM2021533,3126,164,49538,231131915 54.15 €
24240-01-120204POM2042033,3126,164,49538,231131915 50.37 €
24240-01-125205POM2052536,5140,669,710538,234132118,3 56.52 €
24240-01-130206POM206304316583,212148,238,1172119 81.36 €
24240-01-135207POM2073547,6167941274842,9172119 96.15 €
24240-01-140208POM2084049,21841001375449,2172319 112.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83