Elastomer dog couplings with radial clamping hub and intermediate tube
23025

Elastomer dog couplings with radial clamping hub and...

go back

Item description/product images

DescriptionMaterial:Spider polyurethane hardness Shore 98A.
Hub and tube aluminium.
Version:Bright.Note:This coupling series is a simple, cost-effective version with a variable length centre tube and elastomer dog couplings (see 23022) on both ends.
Benefits are the very low moment of inertia, low weight and high permissible displacement values for shaft alignment.
These low maintenance, rust-free couplings have proven to be a good alternative in linear robots for packaging and printing machines.
For the clamping screw tightening torques see technical data for 23022. Please contact us for couplings with speeds in excess of 1500 rpm L4 lengths of more than 2 m.
Max. permissible axial displacement: ±1 mm.
Max. permissible lateral displacement: 5 mm per meter.
Assembly:The combination of the easy fit hub of the dog couplings 23022 and push fit on the intermediate tube guarantees quick and easy assembly or dismantling of the 23025 unit. There is no need of axial displacement of drive unit or drive shaft as the tube with half a dog coupling each end can be fitted between the shaft ends. Only a little force is required to push the coupling hubs into the elastomer spider. The hubs are each tightened onto the shaft or tube ends using only one radial clamping screw after taking account of length L.Advantages:- Plug-in, play-free, vibration absorbing
- For long lengths up to 3 m
- Mounting friendly radial clamping hub
- Up to 400 Nm
On request:Hub bores D1 and D2 with separate tolerance class or range.Drawing reference:
S = displacement for hub
T = insert depth
X = distance between shafts
M = assembly length
Z = intermediate tube
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23025 Elastomer dog couplings with radial clamping hub and intermediate tube 147 kB
 Technical Information for Couplings 110 kB

Drawings

Elastomer dog couplings with radial clamping hub and intermediate tube
Elastomer dog couplings with radial clamping hub and intermediate tube

Item selection/filter

Order No.SizeNominal
torque
Nm
Moment of inertia
(10⁻³ kgm²)
0,5 m
Moment of inertia
(10⁻³ kgm²)
1,0 m
Moment of inertia
(10⁻³ kgm²)
2,0 m
Torsion resistance
Nm/arcmin
0,5 m
Torsion resistance
Nm/arcmin
1,0 m
Torsion resistance
Nm/arcmin
2,0 m
CADAcc.PriceOrder
23025-020X20200,080,1-0,10,07- on request
23025-045X45450,270,360,560,250,190,13 on request
23025-090X90900,450,540,740,30,230,15 on request
23025-200X2002000,91,11,40,50,40,3 on request
23025-400X4004002,53,24,51,210,8 on request
Order No.

D1/D2
predrilled
D1/D2
min.
D1/D2
max.
D4D7LL4
min.
ST
min.
T
max.
CADAcc.PriceOrder
23025-020X71020403550132161620 on request
23025-045X91326505058152181825 on request
23025-090X121529605062160182026 on request
23025-200X152233706073186202330 on request
23025-400X183042858086220242835 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83