Item description/product images

DescriptionMaterial:Aluminium.Version:Bright.Note:Zero backlash, torsionally rigid, resiliently flexible and maintenance-free full metal coupling for transmitting angle synchronous rotary movement. The innovative slit structure makes possible a very good axial, radial and angular flexibility with low reset force. Ideal for servomotors.Temperature range:-50 °C to +150 °C.Assembly:Recommended shaft tolerances h7.On request:Hub bores D1 and D2 with separate tolerance class or range.

Drawings

Beam couplings with removable clamping hub, aluminium

Overview of items (compressed)

Item selection/filter
Order No.SizeNominal torque
Nm
Moment of
inertia
(10⁻³ kgm²)
Max.
axial shaft
displacement ±
Max.
lateral shaft
displacement
Torsion
resistance
Nm/arcmin
Max.
angular shaft
displacement
Axial
spring stiffness
N/mm
Lateral
spring stiffness
N/mm
max.
speed
U/min
CADAcc.PriceOrder
23012-1025270,00430,30,21,021404378000 Discontinued product
23012-103030100,0110,40,31,451703636000 Discontinued product
23012-104040190,0350,40,33,352703795000 Discontinued product
23012-105050350,1140,50,310,184108535000 Discontinued product
Order No.D1/D2
predrilled
D1/D2
min.
D1/D2
max.
D4LL1L2C
(DIN 912-12.9)
Tightening
torque of
screws (Nm)
CADAcc.PriceOrder
23012-10253,5412252884M3x102 Discontinued product
23012-10305,56143040115,5M4x104 Discontinued product
23012-10405,56184048115,5M5x149 Discontinued product
23012-10509,510265065199,5M6x1614 Discontinued product
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping card
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83