Item description/product images

Beam couplings with radial clamping hub, stainless steel
  • Beam couplings with radial clamping hub, stainless steel
  • Beam couplings with radial clamping hub, stainless steel
DescriptionMaterial:Stainless steel 1.4305.Version:Bright.Note:Zero backlash, torsionally rigid, resiliently flexible and maintenance-free full metal coupling for transmitting angle synchronous rotary movement. The innovative slit structure makes possible a very good axial, radial and angular flexibility with low reset force. Ideal for servomotors.Temperature range:-50 °C to +150 °C.Assembly:Recommended shaft tolerances h7.On request:Hub bores D1 and D2 with separate tolerance class or range.

Drawings

Beam couplings with radial clamping hub, stainless steel

Overview of items (compressed)

Item selection/filter
Order No.SizeNominal torque
Nm
Moment of
inertia
(10⁻³ kgm²)
Torsion
resistance
Nm/arcmin
Max.
axial shaft
displacement ±
Max.
lateral shaft
displacement
Max.
angular shaft
displacement
Axial
spring stiffness
N/mm
Lateral
spring stiffness
N/mm
max.
speed
U/min
CADAcc.PriceOrder
23010-20161660,00250,230,30,232594010000 21.98 €
23010-20181860,0010,20,30,29843510000 22.92 €
23010-202020120,00320,230,30,24355089500 40.11 €
23010-20222260,00240,90,30,21364509500 42.03 €
23010-202525160,007841,450,30,22859278000 45.86 €
23010-203030250,0222,470,40,34009036000 57.32 €
23010-204040360,095,820,40,366012295000 72.60 €
23010-205050730,254160,50,395016195000 91.70 €
Order No.D1/D2
predrilled
D1/D2
min.
D1/D2
max.
D4LL1L2C
(DIN 912-12.9)
Tightening
torque of
screws (Nm)
CADAcc.PriceOrder
23010-20162,536162373,5M2,5x61 21.98 €
23010-20182,5361816,65,52,75M2,5x81 22.92 €
23010-20202,538202884M2,5x81 40.11 €
23010-20222,531022205,52,75M2,5x81 42.03 €
23010-20253,5412252884M3x102 45.86 €
23010-20305,56143040115,5M4x104 57.32 €
23010-20405,56184048115,5M5x149 72.60 €
23010-20509,510265065199,5M6x1614 91.70 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83