Item description/product images

DescriptionMaterial:Aluminium.Version:Bright.Note:Zero backlash, torsionally rigid, resiliently flexible and maintenance-free full metal coupling for transmitting angle synchronous rotary movement. The innovative slit structure makes possible a very good axial, radial and angular flexibility with low reset force. Ideal for servomotors.Temperature range:-50 °C to +150 °C.Assembly:Recommended shaft tolerances h7.On request:Hub bores D1 and D2 with separate tolerance class or range.Note:Procedure for enlarging pre-drilled bores D1/D2:

Drill the bore out using a small as possible drill or milling cutter. Use a single point tool to turn or bore the hole out to its finished size. Ensure that the coupling is securely held during the machining process and that the drill feed is not too high. The cut depth should not exceed 0.5 mm and the feed for the single point tool should also be not too high.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23010 Beam couplings with radial clamping hub, aluminium 161 kB
 Technical Information for Couplings 110 kB

Drawings

Beam couplings with radial clamping hub, aluminium

Overview of items (compressed)

Item selection/filter
Order No.SizeNominal torque
Nm
Moment of
inertia
(10⁻³ kgm²)
Torsion
resistance
Nm/arcmin
Max.
axial shaft
displacement ±
Max.
lateral shaft
displacement
Max.
angular shaft
displacement
Axial
spring stiffness
N/mm
Lateral
spring stiffness
N/mm
max.
speed
U/min
CADAcc.PriceOrder
23010-10161630,0010,090,30,215523410000 14.81 €
23010-10181830,00030,120,30,23917610000 16.78 €
23010-10202050,00150,150,30,21922439500 24.70 €
23010-10222230,00080,170,30,2803699500 24.70 €
23010-10252570,00431,020,30,21404378000 27.66 €
23010-103030100,0111,450,40,31703636000 34.57 €
23010-104040190,0353,350,40,32703795000 45.44 €
23010-105050350,11410,180,50,34108535000 59.26 €
23010-106060700,28520,650,50,351012014500 154.09 €
23010-1070701300,48027,550,50,3190020024000 193.59 €
Order No.D1/D2
predrilled
D1/D2
min.
D1/D2
max.
D4LL1L2C
(DIN 912-12.9)
Tightening
torque of
screws (Nm)
CADAcc.PriceOrder
23010-10162,536162373,5M2,5x61 14.81 €
23010-10182,5361816,65,52,75M2,5x81 16.78 €
23010-10202,538202884M2,5x81 24.70 €
23010-10222,531022205,52,75M2,5x81 24.70 €
23010-10253,5412252884M3x102 27.66 €
23010-10305,56143040115,5M4x104 34.57 €
23010-10405,56184048115,5M5x149 45.44 €
23010-10509,510265065199,5M6x1614 59.26 €
23010-10609,5103060802512,5M8x1830 154.09 €
23010-107014,5153570952512,5M8x2530 193.59 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83