norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Universal joints double with plain bearing, robust version DIN 808
23410

Universal joints double with plain bearing, robust version DIN...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Robust universal joints are suitable for manual drives of elevating platforms, slides, shutters etc. or for short-time machine drives at low speed.
Double universal joints with plain bearing can be swivelled by 70°.

Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23410 Universal joints double with plain bearing, robust version DIN 808 170 kB
 Cardan shafts: mounting and maintenance 108 kB

Drawings

Universal joints double with plain bearing, robust version DIN 808
Universal joints double with plain bearing, robust version DIN 808

Item selection/filter

Overview of items (compressed)
Order No.Product typeDD1LL1L2L3BTMax.
torque
Nm
static fracture
torque
Nm
CADAcc.PriceOrder
23410-08060reamed hole without slot8136021111829425 18.22 €
23410-10074reamed hole without slot101674261522311,4635  24.18 €
23410-12088reamed hole without slot122088311826413,81380  23.10 €
23410-16104reamed hole without slot1625104372230518,323140  31.72 €
23410-20124reamed hole without slot2032124432537622,846280  51.81 €
23410-25156reamed hole without slot2540156543247828,390600  89.76 €
23410-32188reamed hole without slot32501886640561035,31801100  127.35 €
23410-108060reamed hole with slot8136021111829425 35.45 €
23410-110074reamed hole with slot101674261522311,4635  33.21 €
23410-112088reamed hole with slot122088311826413,81380  42.50 €
23410-116104reamed hole with slot1625104372230518,323140  46.06 €
23410-120124reamed hole with slot2032124432537622,846280  70.18 €
23410-125156reamed hole with slot2540156543247828,390600  113.53 €
23410-132188reamed hole with slot32501886640561035,31801100  156.18 €