norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Universal joints single with plain bearing, robust version DIN 808
23409

Universal joints single with plain bearing, robust version DIN...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Robust universal joints are suitable for manual drives on elevating platforms, slides, shutters etc. or for short-time machine drives at low speed.
Single universal joints with plain bearing can be swivelled by 35°.

Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23409 Universal joints single with plain bearing, robust version DIN 808 172 kB
 Cardan shafts: mounting and maintenance 108 kB

Drawings

Universal joints single with plain bearing, robust version DIN 808
Universal joints single with plain bearing, robust version DIN 808

Item selection/filter

Overview of items (compressed)
Order No.Product typeDD1LL1L2BTMax.
torque
Nm
static fracture
torque
Nm
CADAcc.PriceOrder
23409-08042reamed hole without slot81342211129425 8.83 €
23409-10052reamed hole without slot1016522615311,4635  10.02 €
23409-12062reamed hole without slot1222623118413,81380  11.07 €
23409-16074reamed hole without slot1625743722518,323140  15.33 €
23409-20086reamed hole without slot2032864325622,846280  24.96 €
23409-25108reamed hole without slot25421085432828,390600  43.39 €
23409-32132reamed hole without slot305013266401035,31801100  61.18 €
23409-108042reamed hole with slot81342211129425 19.44 €
23409-110052reamed hole with slot1016522615311,4635  20.88 €
23409-112062reamed hole with slot1222623118413,81380  22.34 €
23409-116074reamed hole with slot1625743722518,323140  27.39 €
23409-120086reamed hole with slot2032864325622,846280  39.48 €
23409-125108reamed hole with slot25401085432828,390600  61.18 €
23409-132132reamed hole with slot325013266401035,31801100  96.91 €