|
|
23407Universal joints double with needle bearing, DIN 808 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Joint ground, bright.Note:Double universal joints with needle bearing are used for speeds of 1000 to 4000 rpm. They have minimal play and are maintenance-free.
Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.
* Bore depth is less than by DIN 808.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Product type | D | D1 | L | L1 | L2 | L3 | B | T | Max. torque Nm | static fracture torque Nm | CAD | Acc. | Price | Order |
---|
23407-10074 | reamed hole without slot | 10 | 22 | 74 | 24 | 12* | 26 | 3 | 11,4 | 10 | 80 | | | 169.64 € | | 23407-12086 | reamed hole without slot | 12 | 25 | 86 | 28 | 14* | 30 | 4 | 13,8 | 16 | 120 | | | 180.73 € | | 23407-16104 | reamed hole without slot | 16 | 32 | 104 | 34 | 16* | 37 | 5 | 18,3 | 35 | 250 | | | 191.84 € | | 23407-20128 | reamed hole without slot | 20 | 40 | 128 | 41 | 20* | 47 | 6 | 22,8 | 80 | 500 | | | 217.21 € | | 23407-25160 | reamed hole without slot | 25 | 50 | 160 | 52 | 25* | 56 | 8 | 28,3 | 130 | 800 | | | 285.38 € | | 23407-30238 | reamed hole without slot | 30 | 63 | 238 | 83 | 38* | 72 | 8 | 33,3 | 240 | 1500 | | | 380.49 € | | 23407-35212 | reamed hole without slot | 35 | 70 | 212 | 70 | 35* | 72 | 10 | 38,3 | 360 | 2200 | | | 645.28 € | | 23407-110074 | reamed hole with slot | 10 | 22 | 74 | 24 | 12* | 26 | 3 | 11,4 | 10 | 80 | | | 199.76 € | | 23407-112086 | reamed hole with slot | 12 | 25 | 86 | 28 | 14* | 30 | 4 | 13,8 | 16 | 120 | | | 212.43 € | | 23407-116104 | reamed hole with slot | 16 | 32 | 104 | 34 | 16* | 37 | 5 | 18,3 | 35 | 250 | | | 223.53 € | | 23407-120128 | reamed hole with slot | 20 | 40 | 128 | 41 | 20* | 47 | 6 | 22,8 | 80 | 500 | | | 255.25 € | | 23407-125160 | reamed hole with slot | 25 | 50 | 160 | 52 | 25* | 56 | 8 | 28,3 | 130 | 800 | | | 331.37 € | | 23407-130238 | reamed hole with slot | 30 | 58 | 190 | 61 | - | 68 | 8 | 33,3 | 240 | 1500 | | | 447.09 € | | 23407-135212 | reamed hole with slot | 35 | 70 | 212 | 70 | 35* | 72 | 10 | 38,3 | 360 | 2200 | | | 754.63 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|