norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Joint ground, bright.Note:Double universal joints with needle bearing are used for speeds of 1000 to 4000 rpm. They have minimal play and are maintenance-free.

Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.

* Bore depth is less than by DIN 808.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23407 Universal joints double with needle bearing, DIN 808 192 kB
 Cardan shafts: mounting and maintenance 108 kB

Drawings

Universal joints double with needle bearing, DIN 808
Universal joints double with needle bearing, DIN 808

Item selection/filter

Overview of items (compressed)
Order No.Product typeDD1LL1L2L3BTMax.
torque
Nm
static fracture
torque
Nm
CADAcc.PriceOrder
23407-10074reamed hole without slot1022742412*26311,41080  169.64 €
23407-12086reamed hole without slot1225862814*30413,816120  180.73 €
23407-16104reamed hole without slot16321043416*37518,335250  191.84 €
23407-20128reamed hole without slot20401284120*47622,880500  217.21 €
23407-25160reamed hole without slot25501605225*56828,3130800  285.38 €
23407-30238reamed hole without slot30632388338*72833,32401500 380.49 €
23407-35212reamed hole without slot35702127035*721038,33602200 645.28 €
23407-110074reamed hole with slot1022742412*26311,41080  199.76 €
23407-112086reamed hole with slot1225862814*30413,816120  212.43 €
23407-116104reamed hole with slot16321043416*37518,335250  223.53 €
23407-120128reamed hole with slot20401284120*47622,880500  255.25 €
23407-125160reamed hole with slot25501605225*56828,3130800  331.37 €
23407-130238reamed hole with slot305819061-68833,32401500 447.09 €
23407-135212reamed hole with slot35702127035*721038,33602200 754.63 €