norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Joint ground, bright.Note:Single universal joints with needle bearings are used for speeds of 1000 to 4000 rpm. They have minimal play and are maintenance-free.

Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.

* Bore depth is less than by DIN 808.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23406 Universal joints single with needle bearing, DIN 808 184 kB
 Cardan shafts: mounting and maintenance 108 kB

Drawings

Universal joints single with needle bearing, DIN 808
Universal joints single with needle bearing, DIN 808

Item selection/filter

Order No.Product typeDD1LL1L2BTMax.
torque
Nm
static fracture
torque
Nm
CADAcc.PriceOrder
23406-10048reamed hole without slot1020482412*311,41080  85.13 €
23406-12056reamed hole without slot1225562814*413,816120  91.01 €
23406-16068reamed hole without slot1632683416*518,335250  95.27 €
23406-20082reamed hole without slot2042824120*622,880500  108.74 €
23406-25104reamed hole without slot25501045225*828,3130800  142.52 €
23406-30166reamed hole without slot30581226129833,32401500  190.26 €
23406-35140reamed hole without slot35701407035*1038,33602200  330.36 €
23406-110048reamed hole with slot1020482412*311,41080  104.48 €
23406-112056reamed hole with slot1225562814*413,816120  111.31 €
23406-116068reamed hole with slot1632683416*518,335250  116.84 €
23406-120082reamed hole with slot2042824120*622,880500  133.02 €
23406-125104reamed hole with slot25501045225*828,3130800  171.22 €
23406-130166reamed hole with slot30581226129833,32401500  233.06 €
23406-135140reamed hole with slot35701407035*1038,33602200  393.20 €