|
|
23404Universal joints double with plain bearing, DIN 808 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Joint and bearing hardenedNote:Double universal joints with plain bearing can be swivelled by 90°.
Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.
* Bore depth is less than by DIN 808.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Product type | D | D1 | L | L1 | L2 | L3 | B | T | Max. torque Nm | static fracture torque Nm | CAD | Acc. | Price | Order |
---|
23404-06056 | reamed hole without slot | 6 | 16 | 56 | 17 | 9* | 22 | 2 | 7 | 7 | 40 | | | 57.71 € | | 23404-08062 | reamed hole without slot | 8 | 16 | 62 | 20 | 11* | 22 | 2 | 9 | 7 | 40 | | | 53.50 € | | 23404-10074 | reamed hole without slot | 10 | 22 | 74 | 24 | 12* | 26 | 3 | 11,4 | 16 | 90 | | | 57.05 € | | 23404-12086 | reamed hole without slot | 12 | 25 | 86 | 28 | 14* | 30 | 4 | 13,8 | 26 | 150 | | | 65.64 € | | 23404-16104 | reamed hole without slot | 16 | 32 | 104 | 34 | 16* | 37 | 5 | 18,3 | 52 | 300 | | | 78.96 € | | 23404-20128 | reamed hole without slot | 20 | 40 | 128 | 41 | 20* | 47 | 6 | 22,8 | 100 | 650 | | | 107.97 € | | 23404-25160 | reamed hole without slot | 25 | 50 | 160 | 52 | 25* | 56 | 8 | 28,3 | 210 | 1200 | | | 150.09 € | | 23404-108062 | reamed hole with slot | 8 | 16 | 62 | 20 | 11* | 22 | 2 | 9 | 7 | 40 | | | 69.35 € | | 23404-110074 | reamed hole with slot | 10 | 22 | 74 | 24 | 12* | 26 | 3 | 11,4 | 16 | 90 | | | 73.26 € | | 23404-112086 | reamed hole with slot | 12 | 25 | 86 | 28 | 14* | 30 | 4 | 13,8 | 26 | 150 | | | 82.94 € | | 23404-116104 | reamed hole with slot | 16 | 32 | 104 | 34 | 16* | 37 | 5 | 18,3 | 52 | 300 | | | 98.68 € | | 23404-120128 | reamed hole with slot | 20 | 40 | 128 | 41 | 20* | 47 | 6 | 22,8 | 100 | 650 | | | 132.53 € | | 23404-125160 | reamed hole with slot | 25 | 50 | 160 | 52 | 25* | 56 | 8 | 28,3 | 210 | 1200 | | | 175.97 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|