norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Joint and bearing hardenedNote:Universal joints with plain bearing can be swivelled by 45°.

Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.

* Bore depth is less than by DIN 808.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23403 Universal joints single with plain bearing, DIN 808 215 kB
 Cardan shafts: mounting and maintenance 108 kB

Drawings

Universal joints single with plain bearing, DIN 808
Universal joints single with plain bearing, DIN 808

Item selection/filter

Overview of items (compressed)
Order No.Product typeDD1LL1L2BTMax.
torque
Nm
static fracture
torque
Nm
CADAcc.PriceOrder
23403-06034reamed hole without slot61634179*27740  26.43 €
23403-08040reamed hole without slot816402011*29740  26.60 €
23403-10048reamed hole without slot1020482412*311,41690  28.38 €
23403-12056reamed hole without slot1225562814*413,826150  33.13 €
23403-16068reamed hole without slot1632683416*518,352300  38.21 €
23403-20082reamed hole without slot2040824120*622,8100650  54.25 €
23403-25104reamed hole without slot25501045225*828,32101200  72.92 €
23403-108040reamed hole with slot816402011*29740  39.32 €
23403-110048reamed hole with slot1020482412*311,41690  41.23 €
23403-112056reamed hole with slot1225562814*413,826150  48.13 €
23403-116068reamed hole with slot1632683416*518,352300  52.80 €
23403-120082reamed hole with slot2042824120*622,8100650  72.14 €
23403-125104reamed hole with slot25501045225*828,32101200  93.87 €