norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyurethane (PU) with steel cord reinforcement.Note:Endless toothed belt with trapezoidal profile to DIN 7721 T1 with metric pitch. Ideal for drives with high belt flexibility. Permits smallest pulley diameters. The toothed belts are intended for drives where precision is a requirement, safety is important and the effects of chemicals are a concern. Temperature range:from -30 °C to +90 °CFeatures:- maintenance-free
- high-power transmission
- minimal belt extension
- accurate positioning and angles
- very good chemical resistance, especially to oils, greases and fuels
- extremely high abrasion resistance
- transmits power up to 30 kW
- reliable speed up to 10,000 rpm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22052_10 Toothed belts, T10 profile 126 kB
 Technical information for toothed belts 22052 and 22057 369 kB
 Technical Information for toothed belts 22052, 22054, 22057 and 22059 130 kB

Drawings

Toothed belts, T10 profile

Overview of items (compressed)

Item selection/filter
Order No.
belt width 16
Order No.
belt width 25
Order No.
belt width 32
No. of
teeth
Effective lengthFilter
22052-1016X026022052-1025X026022052-1032X026026260
22052-1016X037022052-1025X037022052-1032X037037370
22052-1016X040022052-1025X040022052-1032X040040400
22052-1016X041022052-1025X041022052-1032X041041410
22052-1016X044022052-1025X044022052-1032X044044440
22052-1016X045022052-1025X045022052-1032X045045450
22052-1016X050022052-1025X050022052-1032X050050500
22052-1016X053022052-1025X053022052-1032X053053530
22052-1016X056022052-1025X056022052-1032X056056560
22052-1016X061022052-1025X061022052-1032X061061610
22052-1016X063022052-1025X063022052-1032X063063630
22052-1016X066022052-1025X066022052-1032X066066660
22052-1016X069022052-1025X069022052-1032X069069690
22052-1016X070022052-1025X070022052-1032X070070700
22052-1016X072022052-1025X072022052-1032X072072720
22052-1016X075022052-1025X075022052-1032X075075750
22052-1016X078022052-1025X078022052-1032X078078780
22052-1016X081022052-1025X081022052-1032X081081810
22052-1016X084022052-1025X084022052-1032X084084840
22052-1016X088022052-1025X088022052-1032X088088880
22052-1016X089022052-1025X089022052-1032X089089890
22052-1016X090022052-1025X090022052-1032X090090900
22052-1016X092022052-1025X092022052-1032X092092920
22052-1016X096022052-1025X096022052-1032X096096960
22052-1016X097022052-1025X097022052-1032X097097970
22052-1016X098022052-1025X098022052-1032X098098980
22052-1016X101022052-1025X101022052-1032X10101011010
22052-1016X108022052-1025X108022052-1032X10801081080
22052-1016X111022052-1025X111022052-1032X11101111110
22052-1016X114022052-1025X114022052-1032X11401141140
22052-1016X115022052-1025X115022052-1032X11501151150
22052-1016X121022052-1025X121022052-1032X12101211210
22052-1016X124022052-1025X124022052-1032X12401241240
22052-1016X125022052-1025X125022052-1032X12501251250
22052-1016X130022052-1025X130022052-1032X13001301300
22052-1016X132022052-1025X132022052-1032X13201321320
22052-1016X135022052-1025X135022052-1032X13501351350
22052-1016X139022052-1025X139022052-1032X13901391390
22052-1016X140022052-1025X140022052-1032X14001401400
22052-1016X142022052-1025X142022052-1032X14201421420
22052-1016X144022052-1025X144022052-1032X14401441440
22052-1016X145022052-1025X145022052-1032X14501451450
22052-1016X146022052-1025X146022052-1032X14601461460
22052-1016X150022052-1025X150022052-1032X15001501500
22052-1016X156022052-1025X156022052-1032X15601561560
22052-1016X161022052-1025X161022052-1032X16101611610
22052-1016X175022052-1025X175022052-1032X17501751750
22052-1016X178022052-1025X178022052-1032X17801781780
22052-1016X188022052-1025X188022052-1032X18801881880
22052-1016X196022052-1025X196022052-1032X19601961960
22052-1016X225022052-1025X225022052-1032X22502252250

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83