norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.
Rim flanges, steel.
Version:Aluminium bright.
Rim flanges, electro zinc-plated.
Note:Standard T profile acc. to DIN 7721 T2 with metric pitch (trapezoidal toothing). At least one belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or a pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the toothed belt pulleys are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22002_5 Toothed belt pulleys, T5 profile 192 kB

Drawings

Toothed belt pulleys, T5 profile

Item selection/filter

Order No.P=Profilebelt widthFormNo. of
teeth
DD1
max.
D2
max.
D3D4
max.
BLCADAcc.PriceOrder
22002-051010T510A1015,928515,0519,51521 5.61 €
22002-051012T510A1219,0110618,25231521 5.88 €
22002-051014T510A1422,2913821,45251521 5.99 €
22002-051015T510A1523,88161023,05281521 6.35 €
22002-051016T510A1625,47181124,6321521 6.89 €
22002-051018T510A1828,65201227,8301521 7.00 €
22002-051019T510A1930,25221229,4361521 7.21 €
22002-051020T510A2031,83231431361521 7.73 €
22002-051022T510A2235,12241534,25381521 7.90 €
22002-051024T510A2438,21261537,4421521 8.25 €
22002-051025T510A2539,8261539441521 8.38 €
22002-051026T510A2641,47261640,6441521 8.52 €
22002-051027T510A2742,98301842,2481521 8.68 €
22002-051028T510A2844,62321843,75481521 8.94 €
22002-051030T510A3047,76341846,95511521 9.53 €
22002-051032T510A3250,94382250,1541521 10.71 €
22002-051036T510A3657,31382256,45631521 12.47 €
22002-051040T510A4063,66402362,85661521 14.13 €
22002-051042T510A4266,87402466711521 15.33 €
22002-051044T510B4470,07452669,2-1521 15.43 €
22002-051048T510B4876,42502875,55-1521 17.31 €
22002-051060T510B6095,52653594,65-1521 21.78 €
22002-051610T516A1015,928515,0519,52127 6.29 €
22002-051612T516A1219,0110618,25232127 6.70 €
22002-051614T516A1422,2913821,45252127 6.76 €
22002-051615T516A1523,88161023,05282127 7.22 €
22002-051616T516A1625,47181124,6322127 7.94 €
22002-051618T516A1828,65201227,8302127 8.11 €
22002-051619T516A1930,25221229,4362127 8.36 €
22002-051620T516A2031,83231431362127 8.74 €
22002-051622T516A2235,12241534,25382127 8.80 €
22002-051624T516A2438,21261537,4422127 9.63 €
22002-051625T516A2539,8261539442127 9.72 €
22002-051626T516A2641,47261640,6442127 9.74 €
22002-051627T516A2742,98301842,2482127 9.80 €
22002-051628T516A2844,62321843,75482127 10.50 €
22002-051630T516A3047,76341846,95512127 10.52 €
22002-051632T516A3250,94382250,1542127 10.71 €
22002-051636T516A3657,31382256,45632127 12.44 €
22002-051640T516A4063,66402362,85662127 14.04 €
22002-051642T516A4266,87402466712127 15.12 €
22002-051644T516B4470,07452669,2-2127 15.70 €
22002-051648T516B4876,42502875,55-2127 17.66 €
22002-051660T516B6095,52653594,65-2127 26.51 €
22002-052510T525A1015,928515,0519,53036 7.16 €
22002-052512T525A1219,0110618,25233036 7.84 €
22002-052514T525A1422,2913821,45253036 7.92 €
22002-052515T525A1523,88161023,05283036 8.52 €
22002-052516T525A1625,47181124,6323036 9.41 €
22002-052518T525A1828,65201227,8303036 9.53 €
22002-052519T525A1930,25221229,4363036 9.91 €
22002-052520T525A2031,83231431363036 10.71 €
22002-052522T525A2235,12241534,25383036 10.75 €
22002-052524T525A2438,21261537,4423036 10.90 €
22002-052525T525A2539,8261539443036 11.55 €
22002-052526T525A2641,47261640,6443036 11.78 €
22002-052527T525A2742,98301842,2483036 11.98 €
22002-052528T525A2844,62321843,75483036 13.08 €
22002-052530T525A3047,76341846,95513036 13.10 €
22002-052532T525A3250,94382250,1543036 13.17 €
22002-052536T525A3657,31382256,45633036 14.16 €
22002-052540T525A4063,66402362,85663036 14.58 €
22002-052542T525A4266,87402466713036 15.17 €
22002-052544T525B4470,07452669,2-3036 16.03 €
22002-052548T525B4876,42502875,55-3036 18.07 €
22002-052560T525B6095,52653594,65-3036 27.03 €

Other items in this category