Item description/product images

Description Material: Aluminium.
Rim flanges, steel.
Version: Aluminium bright.
Rim flanges, galvanized.
Note: Standard T-profile to DIN 7721 T2 with metric pitch (trapezoidal toothing). At least one toothed belt pulley must have rim flanges. The toothed belt pulleys have a centre or pilot hole.
Download Here is all the information as a PDF datasheet:
 Datasheet 22002_10 Toothed belt pulleys, T10 profile 176 kB

Drawings

Toothed belt pulleys, T10 profile

Overview of items (compressed)

Item selection/filter
Order No.
for belt width of 16 mm
Order No.
for belt width of 25 mm
Order No.
for belt width of 32 mm
FormNo. of
teeth
DD1D2
max.
D3D4BLFilter
22002-10161222002-102512-A1238,2281636,354221/3031/40
22002-10161422002-102514-A1444,56321842,74821/3031/40
22002-10161522002-102515-A1547,75321845,95121/3031/40
22002-10161622002-102516-A1650,93352049,055421/3031/40
22002-10161822002-10251822002-103218A1857,29402255,456021/30/3731/40/47
22002-10161922002-10251922002-103219A1960,48442258,66621/30/3731/40/47
22002-10162022002-10252022002-103220A2063,66462461,86621/30/3731/40/47
22002-10162222002-10252222002-103222A2270,03522868,157521/30/3731/40/47
22002-10162422002-10252422002-103224A2476,39583074,558321/30/3731/40/47
22002-10162522002-10252522002-103225A2579,58603077,78321/30/3731/40/47
22002-10162622002-10252622002-103226A2682,76603080,98721/30/3731/40/47
22002-10162722002-10252722002-103227A2785,95603084,19121/30/3731/40/47
22002-10162822002-10252822002-103228A2889,13603087,259321/30/3731/40/47
22002-10163022002-10253022002-103230A3095,49603093,659721/30/3731/40/47
22002-10163222002-10253222002-103232A32101,86653210010621/30/3731/40/47
22002-10163622002-10253622002-103236A36114,597035112,7511921/30/3731/40/47
22002-10164022002-10254022002-103240A40127,328040125,4513121/30/3731/40/47
22002-10164422002-10254422002-103244B44140,068846138,2-21/30/3731/40/47
22002-10164822002-10254822002-103248B48152,789548150,95-21/30/3731/40/47
22002-10166022002-10256022002-103260B60190,9811060189,1-21/30/3731/40/47

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Riemenantrieb Anwendung Anleitungsfilm
Example of use
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83