norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Note:Connecting links for DIN ISO 606 triplex roller chains.

By Form E, the spring clip must be mounted with the closed end facing in the direction of movement.

Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22202_E Connecting links triplex DIN ISO 606, Form E 173 kB

Drawings

Connecting links triplex DIN ISO 606, Form E

Item selection/filter

Order No.

Form-TypeISO No.PSuitable for
chains
CADAcc.PriceOrder
22202-30380732link with spring clip connection06 B-39,5253/8 x 7/32 2.45 €
22202-30120516link with spring clip connection08 B-312,71/2 x 5/16 3.12 €
22202-30580308link with spring clip connection10 B-315,8755/8 x 3/8 3.47 €
22202-30340716link with spring clip connection12 B-319,053/4 x 7/16 3.62 €
22202-31001702link with spring clip connection16 B-325,41 x 17,02 mm 6.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83