- Suitable for DIN ISO 606 duplex roller chains
Description
Material
Steel.
Note
Connecting links for DIN ISO 606 duplex roller chains.
By Style E, the spring clip must be mounted with the closed end facing the direction of movement.
Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.
By Style E, the spring clip must be mounted with the closed end facing the direction of movement.
Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.