|
|
22200_LLinks DIN ISO 606, Form L |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Note:Connecting links for single DIN ISO 606 roller chains.
If there is an odd number of links, offset links are required to close the chain. Using offset links reduces the power and tensile strength by 20%.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | ISO No. | P | Suitable for chains | CAD | Acc. | Price | Order |
---|
22200-40800030 | 05 B-1 | 8 | 8,0 x 3,0mm | | | 1.52 € | | 22200-40380732 | 06 B-1 | 9,525 | 3/8 x 7/32 | | | 0.90 € | | 22200-40120516 | 08 B-1 | 12,7 | 1/2 x 5/16 | | | 1.22 € | | 22200-40580308 | 10 B-1 | 15,875 | 5/8 x 3/8 | | | 1.54 € | | 22200-40340716 | 12 B-1 | 19,05 | 3/4 x 7/16 | | | 1.82 € | | 22200-41001702 | 16 B-1 | 25,4 | 1 x 17,02 mm | | | 5.45 € | | 22200-41140340 | 20 B-1 | 31,75 | 1 1/4 x 3/4 | | | 7.53 € | | 22200-41121000 | 24 B-1 | 38,1 | 1 1/2 x 1 | | | 13.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|