norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Note:Links for single roller chains acc. to DIN ISO 606.

With Form E, the spring clips must be mounted with the closed end pointing in the direction of travel.

Offset links are required to close the chain if there is an odd number of links. Using offset links reduces the power and tensile strength by 20%.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22200_E Links DIN ISO 606, Form E 183 kB
 Technical information for roller chains 188 kB

Drawings

Links DIN ISO 606, Form E

Item selection/filter

Order No.

ISO No.PSuitable for
chains
CADAcc.PriceOrder
22200-3080003005 B-188,0 x 3,0mm 1.01 €
22200-3038073206 B-19,5253/8 x 7/32 0.79 €
22200-3012051608 B-112,71/2 x 5/16 0.79 €
22200-3058030810 B-115,8755/8 x 3/8 0.79 €
22200-3034071612 B-119,053/4 x 7/16 0.90 €
22200-3100170216 B-125,41 x 17,02 mm 2.89 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83