|
Item description/product images |
|
|
DescriptionProduct description:Mounting brackets form a compact unit with position indicators. They guarantee reliable spindle clamping without additional construction work.Material:Mounting position 1, housing die-cast zinc Mounting position 3, housing aluminium. Clamping lever plastic.Version:Installed position 1, housing, painted. Installed position 3, housing anodised. Clamping lever dark grey. Note:Due to the simple assembly, the mounting bracket is also suitable for retrofitting to existing systems. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Assembly position | A | A1 | A2 | A3 | A4 | A5 | B | B1 | D | D1 | D2 | D3 | H | H1 | L | Suitable for position indicator | CAD | Acc. | Price | Order |
---|
21944-04081 | 1 | 21 | - | 22 | 11 | 23,5 | 7,5 | 15 | 4,6 | 8 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | | | 33.59 € | | 21944-04101 | 1 | 21 | - | 22 | 11 | 23,5 | 7,5 | 15 | 4,6 | 10 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | | | 33.59 € | | 21944-04121 | 1 | 21 | - | 22 | 11 | 23,5 | 7,5 | 15 | 4,6 | 12 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | | | 33.59 € | | 21944-04141 | 1 | 21 | - | 22 | 11 | 23,5 | 7,5 | 15 | 4,6 | 14 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | | | 33.59 € | | 21944-09121 | 1 | 34 | - | 30 | 17 | 17 | 10 | 20 | 5,5 | 12 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | | | 36.88 € | | 21944-09141 | 1 | 34 | - | 30 | 17 | 17 | 10 | 20 | 5,5 | 14 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | | | 36.88 € | | 21944-09161 | 1 | 34 | - | 30 | 17 | 17 | 10 | 20 | 5,5 | 16 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | | | 36.88 € | | 21944-09201 | 1 | 34 | - | 30 | 17 | 17 | 10 | 20 | 5,5 | 20 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | | | 36.88 € | | 21944-04083 | 3 | 21 | 11 | 22 | - | 23,5 | 7,5 | 15 | 4,6 | 8 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | | | 45.67 € | | 21944-04103 | 3 | 21 | 11 | 22 | - | 23,5 | 7,5 | 15 | 4,6 | 10 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | | | 45.67 € | | 21944-04123 | 3 | 21 | 11 | 22 | - | 23,5 | 7,5 | 15 | 4,6 | 12 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | | | 45.67 € | | 21944-04143 | 3 | 21 | 11 | 22 | - | 23,5 | 7,5 | 15 | 4,6 | 14 | M4 | 4,5 | 8 | 47 | 16,5 | 33 | - | | | 45.67 € | | 21944-09123 | 3 | 34 | 17 | 30 | - | 17 | 10 | 20 | 5,5 | 12 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | | | 47.21 € | | 21944-09143 | 3 | 34 | 17 | 30 | - | 17 | 10 | 20 | 5,5 | 14 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | | | 47.21 € | | 21944-09163 | 3 | 34 | 17 | 30 | - | 17 | 10 | 20 | 5,5 | 16 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | | | 47.21 € | | 21944-09203 | 3 | 34 | 17 | 30 | - | 17 | 10 | 20 | 5,5 | 20 | M5 | 5,5 | 10 | 67,5 | 25,5 | 48 | - | | | 47.21 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|