|
|
21322_BRoller guide rails Form B for floating bearings |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Ball bearing steelVersion:Electro zinc-plated. Tracks inductively hardened and ground.Note for ordering:Fastening screws are supplied.Note:Compact C-profile guide rails with internal hardened tracks. The system runs with low noise even under heavy loads.
There is play between the screw and the fastening hole to allow the rail to be aligned during installation.
To achieve the desired running properties there must always be a film of lubricant between track and roller, this also provides corrosion protection for the ground tracks.On request:Lengths up to max. 4080 mm.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version | Form | Size | B1 | C | D for screw | D1 | H | L | R | T | CAD | Acc. | Price | Order |
---|
21322-218X0240 | - | B | 18 | 18 | 2,6 | M4 | 9,5 | 8,25 | 240 | 1 | 1,9 | | | 33.24 € | | 21322-218X0400 | - | B | 18 | 18 | 2,6 | M4 | 9,5 | 8,25 | 400 | 1 | 1,9 | | | 55.36 € | | 21322-218X0560 | - | B | 18 | 18 | 2,6 | M4 | 9,5 | 8,25 | 560 | 1 | 1,9 | | | 77.51 € | | 21322-218X0800 | - | B | 18 | 18 | 2,6 | M4 | 9,5 | 8,25 | 800 | 1 | 1,9 | | | 110.73 € | | 21322-218X1040 | - | B | 18 | 18 | 2,6 | M4 | 9,5 | 8,25 | 1040 | 1 | 1,9 | | | 143.75 € | | 21322-218X1200 | - | B | 18 | 18 | 2,6 | M4 | 9,5 | 8,25 | 1200 | 1 | 1,9 | | | 165.90 € | | 21322-228X0400 | - | B | 28 | 28 | 3 | M5 | 11 | 12 | 400 | 1 | 2 | | | 63.10 € | | 21322-228X0560 | - | B | 28 | 28 | 3 | M5 | 11 | 12 | 560 | 1 | 2 | | | 88.19 € | | 21322-228X0800 | - | B | 28 | 28 | 3 | M5 | 11 | 12 | 800 | 1 | 2 | | | 126.21 € | | 21322-228X1040 | - | B | 28 | 28 | 3 | M5 | 11 | 12 | 1040 | 1 | 2 | | | 164.06 € | | 21322-228X1200 | - | B | 28 | 28 | 3 | M5 | 11 | 12 | 1200 | 1 | 2 | | | 189.12 € | | 21322-228X1440 | - | B | 28 | 28 | 3 | M5 | 11 | 12 | 1440 | 1 | 2 | | | 239.34 € | | 21322-235X0400 | - | B | 35 | 35 | 3,5 | M6 | 14,5 | 16 | 400 | 1 | 2,7 | | | 79.26 € | | 21322-235X0560 | - | B | 35 | 35 | 3,5 | M6 | 14,5 | 16 | 560 | 1 | 2,7 | | | 110.93 € | | 21322-235X0800 | - | B | 35 | 35 | 3,5 | M6 | 14,5 | 16 | 800 | 1 | 2,7 | | | 158.32 € | | 21322-235X1040 | - | B | 35 | 35 | 3,5 | M6 | 14,5 | 16 | 1040 | 1 | 2,7 | | | 205.92 € | | 21322-235X1200 | - | B | 35 | 35 | 3,5 | M6 | 14,5 | 16 | 1200 | 1 | 2,7 | | | 237.58 € | | 21322-235X1440 | - | B | 35 | 35 | 3,5 | M6 | 14,5 | 16 | 1440 | 1 | 2,7 | | | 284.80 € | | 21322-243X0400 | - | B | 43 | 43 | 4,5 | M8 | 18 | 21 | 400 | 1 | 3,1 | | | 87.01 € | | 21322-243X0560 | - | B | 43 | 43 | 4,5 | M8 | 18 | 21 | 560 | 1 | 3,1 | | | 122.02 € | | 21322-243X0800 | - | B | 43 | 43 | 4,5 | M8 | 18 | 21 | 800 | 1 | 3,1 | | | 174.04 € | | 21322-243X1040 | - | B | 43 | 43 | 4,5 | M8 | 18 | 21 | 1040 | 1 | 3,1 | | | 226.22 € | | 21322-243X1200 | - | B | 43 | 43 | 4,5 | M8 | 18 | 21 | 1200 | 1 | 3,1 | | | 261.23 € | | 21322-243X1520 | - | B | 43 | 43 | 4,5 | M8 | 18 | 21 | 1520 | 1 | 3,1 | | | 348.70 € | | 21322-243X2000 | - | B | 43 | 43 | 4,5 | M8 | 18 | 21 | 2000 | 1 | 3,1 | | | 458.64 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
Roller guide rail Guide carriages and rails with rollers with low friction coefficient |
|