Item description/product images

Description Material: Ball bearing steel Version: Galvanized.
Tracks inductively hardened and ground.
Note for ordering: Fastening screws are supplied. Note: Compact C-profile guide rails with internal hardened tracks. The system runs with low noise even under heavy loads.

There is play between the screw and the fastening hole to allow the rail to be aligned during installation.

To achieve the desired running properties there must always be a film of lubricant between track and roller, this also provides corrosion protection for the ground tracks.
On request: Lengths up to max. 4080 mm.
Download Here is all the information as a PDF datasheet:
 Datasheet 21322_A Roller guide rails Form A for fixed bearings 155 kB

Drawings

Roller guide rails Form A for fixed bearings

Overview of items (compressed)

Item selection/filter
Order No.

Form

SizeB1CD
for screw
D1HLRTFilter
21322-118XA18182,8M49,58,25240/400/560/800/1040/12001,52
21322-128XA28283M51112,25400/560/800/1040/1200/144012
21322-135XA35353,5M614,516400/560/800/1040/1200/144022,7
21322-143XA43434,5M81821400/560/800/1040/1200/1520/20002,53,1
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83