Item description/product images

Fixed bearings
  • Fixed bearings
DescriptionMaterial:Race body steel.
Wiper modified polyamide.
Rollers steel 1.3505.
Version:Race body galvanized.Note:Roller carriages with lifetime lubricated ball bearings and polyamide wipers that protect the tracks from dirt.
A simple adjustment of the middle roller makes the roller carriage play-free or sets the desired preload in the rail.
High traverse speeds of up to 7 m/s and extremely quiet (faster and quieter than systems with recycling ball bearings).

Application temperature -30°C to +120°C.
On request:Roller carriages with 4 or 5 rollers.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 21322_F Fixed bearings 148 kB

Drawings

Fixed bearings

Item selection/filter

Order No.SizeA1BB1B2D

EHH1LL1C dynamic
N
C0Y
N
C0Z
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21322-111806018209,51814M520155,7766015308202601,54,78,2 93.98 €
21322-1128080283514,92821,7M522,523,99,710080426021706406,21627,2 107.63 €
21322-1135100354519,93527,85M627,530,211,912010080403510106012,933,761,5 130.95 €
21322-1143120435524,94334,3M832,53714,5140120122805500157023,660104,5 140.52 €

Other items in this category

Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83