norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Positioning stages, long with electronic position indicator
21124

Positioning stages, long with electronic position indicator

go back

Item description/product images

DescriptionMaterial:Bearing block and carriage aluminium alloy, anodized.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Version:Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note:The almost play-free guides and absolutely play-free spindle enables adjustment without the need to loosen or clamp the spindle.
Electronic position indicator with 0.01 mm display accuracy and large LCD display. Reset, chain dimension and offset settings can be made via the keypad.
2 years battery life. The battery is quick and easy to replace.
The mounting position of the position indicator is set in 4 positions using one screw.
The modular design enables the positioning stage to be easily combined with other items of the same size.
Drawing reference:
Mounting position of the position indicator:
a) top (standard)
b) right
c) bottom not possible for 21124-25
d) left
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21124 Positioning stages, long with electronic position indicator 435 kB

Drawings

Positioning stages, long with electronic position indicator
Positioning stages, long with electronic position indicator

Item selection/filter

Order No.BB1B2B3C
(travel)
D

D1D2D3D4D5HH1H2H3H4H5H6H7LL1L2L3L4L5L6F1
N
F2
N
F3
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21124-0846362133482623M6x18M442420272314631-1791204636128,529,42002002003,63,63,6 495.31 €
21124-1275603833732623M6x112M66282528,52715,5731-2391807560151129,4300300300181818 586.20 €
21124-251501309048865246M16x225M1010535054522813-71,4376290150130201836,4100010001000656518 1,033.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Swivel angle
Pivot angle application example instruction film
Pivot head on ball element at an angle of 30° and angle bracket
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2019 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83