norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Positioning stages, short with electronic position indicator
21104

Positioning stages, short with electronic position indicator

go back

Item description/product images

DescriptionMaterial:Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Version:Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note:The almost play-free guides and absolutely play-free spindle enables adjustment without the need to loosen or clamp the spindle.
Electronic position indicator with 0.01 mm display accuracy and large LCD display. Reset, chain dimension and offset settings can be made via the keypad.
2 years battery life. The battery is quick and easy to replace.
The mounting position of the position indicator is set in 4 positions using one screw.
The modular design enables the positioning stage to be easily combined with other items of the same size.
Drawing reference:
Assembly position of position indicator:
a) top (standard)
b) right
c) bottom
d) left
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21104 Positioning stages, short with electronic position indicator 440 kB

Drawings

Positioning stages, short with electronic position indicator
Positioning stages, short with electronic position indicator

Item selection/filter

Order No.BB1B2D

D1D2D3D4D5HH1H2H3H4LL1L2L3L4Travel
S
F1
N
F2
N
F3
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21104-084636212623M6x18M4424202723141398046362014200200X = 39 (50)1,90,91,9 454.54 €
21104-127560382623M6x112M662825292715,519213375603025300300X = 58 (100)5,535,5 545.74 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot angle application example instruction film
Pivot head on ball element at an angle of 30° and angle bracket
United States
Sitemap Print Recommended Top
Copyright © 2021 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83