norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Carriage body zinc.
Plastic bearing material iglidur® J.
Rails anodised aluminium.

Version:Body chromed.
Guide rail natural colour anodised.
Note:Miniature slide guides are maintenance-free and corrosion resistant. Very high speeds and accelerations are possible due to the low weight. Applicable temperature max. 80 °C.
Miniature slide guides are insensitive to dust and are ideal for dry running.

** length L2 = 30 mm and
* L = 1000 mm included
L2 and L only available in full mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21230_FS Low profile linear guide systems DryLin® N Guide rails 261 kB

Drawings

Low profile linear guide systems DryLin® N Guide rails
Low profile linear guide systems DryLin® N Guide rails

Item selection/filter

Order No.

Version 2L
max.
L2CADAcc.PriceOrder
21230-2730X3000with through hole300030 on request
Order No.

Version 2L2L2
min.
L2
max.
CADAcc.PriceOrder
21230-27**X*with through hole**2049on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83