- Maintenance-free due to their ability to run dry and their resistance to corrosion
- Slide elements are wear-resistant and replaceable
- Guide rail of hard anodized aluminum 500 HV
Description
Material
Carriage, body made from zinc, sliding elements made from iglidur® J.
Note
Due to their ability to run dry and their resistance to corrosion, miniature linear guides are completely maintenance-free. The slider components in iglidur® J are wear-resistant and replaceable. Can be use in a temperature range up to max. 80 °C.
The small dimensions are a major advantage of these miniature linear guides.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.