Material
Extruded section, aluminum EN AW-6060.
Version
Hard anodized aluminum, 50 µm. Hardness 500 HV.
Show more
Show less
Description
Material
Extruded section, aluminum EN AW-6060.
Version
Hard anodized aluminum, 50 µm. Hardness 500 HV.
Note
The aluminium guide rail has good thermal conductivity and importantly heats only at continuously very high speeds.
** lengths L2 = 20 mm
* and L = 500 mm included
L2 and L only available in full mm.
** lengths L2 = 20 mm
* and L = 500 mm included
L2 and L only available in full mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.