norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Bearing block and carriage aluminium alloy.
Guide column and threaded spindle stainless steel.
Plain bearing for guide columns and spindle nut high-quality special plastic.
Toothed belts neoprene, profile 3M.
Version:Aluminium alloy anodised.
Stainless steel hardened and ground.
Threaded spindle with ball bearing.
Note for ordering:The unit is supplied with the position of the drive unit, cable outlet or control unit as shown in the drawing.Note:Positioning stages for motorised adjustment and positioning tasks. The plain bearings and spindle nuts are suitable for dry running, however lubrication with a grease for plastic plain bearings is recommended. The suitable programming software and interface cable for the stepper motor with positioning control are available as accessories (25000-15).
The stepper motor with a resolution of 200 increments per rotation allows a single direction calculated positioning accuracy of 0.005 mm. The absolute single direction positioning accuracy is 0.01 mm. The system can be operated with a switch-on time of 100%.

Can be combined with all other parts of the same size.
Technical data:Threaded spindle pitch: 2 mm
Axial backlash of threaded spindle: <0.04 mm
Radial play of guides: <0.02 mm
Max. input speed: 600 rpm
Max. travel speed: 20 mm/s
Max. duty cycle: 100 %
Application temperature: +10 °C to +50 °C
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21083 Positioning stages long with lateral electric drive 222 kB
 Step motor: software and handbook 5,2 MB

Drawings

Positioning stages long with lateral electric drive

Item selection/filter

Overview of items (compressed)
Order No.SizeFormVersionCADAcc.PriceOrder
21083-08108Awithout motor 522.24 €
21083-081118Bwith stepper motor 604.52 €
21083-081218Cwith stepper motor with integrated positioning control 1,091.73 €
21083-121012Awithout motor 549.86 €
21083-1211112Bwith stepper motor 632.15 €
21083-1212112Cwith stepper motor with integrated positioning control 1,119.36 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Positioning unit
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83