norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Positioning stages long with coaxial electric drive
Item description/product images
DescriptionMaterial:Bearing block and carriage aluminium alloy. Guide column and threaded spindle stainless steel. Plain bearing for guide columns and spindle nut high-quality special plastic. Claw coupling aluminium with polyurethane coupling spider.Version:Aluminium alloy anodised. Stainless steel hardened and ground. Threaded spindle with ball bearing.Note for ordering:The unit is supplied with the position of cable outlet or control unit as shown in the drawing.Note:Positioning stages for motorised adjustment and positioning tasks. The plain bearings and spindle nuts are suitable for dry running, however lubrication with a grease for plastic plain bearings is recommended. The suitable programming software and interface cable for the stepper motor with positioning control are available as accessories (25000-15). The stepper motor with a resolution of 200 increments per rotation allows a single direction calculated positioning accuracy of 0.005 mm. The absolute single direction positioning accuracy is 0.01 mm. The system can be operated with a duty cycle of 100%.
Can be combined with all other parts of the same size.Technical data:Threaded spindle pitch: 2 mm Axial backlash of threaded spindle: <0.04 mm Radial play of guides: <0.02 mm Max. input speed: 600 rpm Max. travel speed: 20 mm/s Max. duty cycle: 100 % Application temperature: +10 °C to +50 °CSpecial features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.