EN
Choose your language

Description

Material
Bearing block and carriage aluminum alloy.
Guide column and threaded spindle stainless steel.
Plain bearing for guide columns and spindle nut high-quality special plastic.
Claw coupling aluminum with polyurethane coupling spider.
Version
Aluminum alloy anodized.
Stainless steel hardened and ground.
Threaded spindle with ball bearing.
Note for ordering
The unit is supplied with the position of cable outlet or control unit as shown in the drawing.
Note
Positioning stages for motorised adjustment and positioning tasks. The plain bearings and spindle nuts are suitable for dry running, however lubrication with a grease for plastic plain bearings is recommended. The suitable programming software and interface cable for the stepper motor with positioning control are available as accessories (25000-15).
The stepper motor with a resolution of 200 increments per rotation allows a single direction calculated positioning accuracy of 0.005 mm. The absolute single direction positioning accuracy is 0.01 mm. The system can be operated with a duty cycle of 100%.

Can be combined with all other parts of the same size.
Technical Data
Threaded spindle pitch: 2 mm
Axial backlash of threaded spindle: <0.04 mm
Radial play of guides: <0.02 mm
Max. input speed: 600 rpm
Max. travel speed: 20 mm/s
Max. duty cycle: 100 %
Application temperature: +10 °C to +50 °C
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought

Positioning unit

Positioning stages and rotary stages from norelem are the byword for highest precision technology. Components such as sensors, limit switches or cameras can be aligned to within a hundredth of a millimetre. These electric motor powered, low-noise, low-maintenance stages find use on machine tools, work centres, handling systems, fixture constructions and measuring and testing equipment. The versatile handling and positioning modules are suitable for traversing speeds up to 1.2 m/min and objects up to 10 kg.

At norelem there are positioning stages available in the following versions:

  • Without motor
  • With step motor
  • With step motor and integrated positioning control