|
Item description/product images |
|
|
DescriptionNote:Search here for the matching accessory for your article.Special features: |
Order No. | Article description | CAD | Acc. | Price | Order |
---|
21595-016X1000 | PRECISION GUIDE SHAFT D=16h6, L=1000, STEEL 1.1213 HARDENED AND GROUND | | | 21.59 € | | 21595-116X1000 | PRECISION GUIDE SHAFT D=16h7, L=1000, STEEL 1.1213 HARDENED,GROUND,HARD CHRO | | | 34.33 € | | 21595-216X1000 | PRECISION GUIDE SHAFT D=16h6, L=1000, STAINLESS STEEL 1.4034 HARDENED AND GROUND | | | 58.24 € | | 07160-05X10 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X10, STEEL 8.8 BRIGHT (BLACK) | | | 0.16 € | | 07160-05X12 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X12, STEEL 8.8 BRIGHT (BLACK) | | | 0.16 € | | 07160-05X16 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X16, STEEL 8.8 BRIGHT (BLACK) | | | 0.16 € | | 07160-05X18 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X18, STEEL 8.8 BRIGHT (BLACK) | | | 0.16 € | | 07160-05X20 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X20, STEEL 8.8 BRIGHT (BLACK) | | | 0.16 € | | 07160-05X25 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X25, STEEL 8.8 BRIGHT (BLACK) | | | 0.16 € | | 07160-05X30 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X30, STEEL 8.8 BRIGHT (BLACK) | | | 0.21 € | | 07160-05X40 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X40, STEEL 8.8 BRIGHT (BLACK) | | | 0.21 € | | 07160-105X10 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X10, STAINLESS STEEL A2 70 BRIGHT | | | 0.37 € | | 07160-105X12 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X12, STAINLESS STEEL A2 70 BRIGHT | | | 0.37 € | | 07160-105X16 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X16, STAINLESS STEEL A2 70 BRIGHT | | | 0.33 € | | 07160-105X18 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X18, STAINLESS STEEL A2 70 BRIGHT | | | 0.33 € | | 07160-105X20 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X20, STAINLESS STEEL A2 70 BRIGHT | | | 0.33 € | | 07160-105X25 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X25, STAINLESS STEEL A2 70 BRIGHT | | | 0.33 € | | 07160-105X30 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X30, STAINLESS STEEL A2 70 BRIGHT | | | 0.35 € | | 07160-105X40 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M05X40, STAINLESS STEEL A2 70 BRIGHT | | | 0.39 € | | 07161-05X10 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X10, STEEL 8.8 BRIGHT (BLACK) | | | 0.44 € | | 07161-05X12 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X12, STEEL 8.8 BRIGHT (BLACK) | | | 0.44 € | | 07161-05X16 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X16, STEEL 8.8 BRIGHT (BLACK) | | | 0.44 € | | 07161-05X20 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X20, STEEL 8.8 BRIGHT (BLACK) | | | 0.44 € | | 07161-05X25 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X25, STEEL 8.8 BRIGHT (BLACK) | | | 0.49 € | | 07161-05X30 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X30, STEEL 8.8 BRIGHT (BLACK) | | | 0.54 € | | 07161-105X10 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X10, STAINLESS STEEL A2 70 BRIGHT | | | 0.89 € | | 07161-105X12 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X12, STAINLESS STEEL A2 70 BRIGHT | | | 0.89 € | | 07161-105X16 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X16, STAINLESS STEEL A2 70 BRIGHT | | | 0.69 € | | 07161-105X20 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X20, STAINLESS STEEL A2 70 BRIGHT | | | 0.75 € | | 07161-105X25 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X25, STAINLESS STEEL A2 70 BRIGHT | | | 0.76 € | | 07161-105X30 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M05X30, STAINLESS STEEL A2 70 BRIGHT | | | 0.90 € | |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|