|
Item description/product images |
|
|
DescriptionNote:Search here for the matching accessory for your article.Special features: |
Order No. | Article description | CAD | Acc. | Price | Order |
---|
21595-020X1000 | PRECISION GUIDE SHAFT D=20h6, L=1000, STEEL 1.1213 HARDENED AND GROUND | | | 24.36 € | | 21595-120X1000 | PRECISION GUIDE SHAFT D=20h7, L=1000, STEEL 1.1213 HARDENED,GROUND,HARD CHRO | | | 39.01 € | | 21595-220X1000 | PRECISION GUIDE SHAFT D=20h6, L=1000, STAINLESS STEEL 1.4034 HARDENED AND GROUND | | | 72.42 € | | 21560-200 | FACE SEAL, D=20 D1=32, H=4, CLOSED, STEEL, COMP:RUBBER | | | 3.53 € | | 07160-08X16 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X16, STEEL 8.8 BRIGHT (BLACK) | | | 0.16 € | | 07160-08X18 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X18, STEEL 8.8 BRIGHT (BLACK) | | | 0.16 € | | 07160-08X20 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X20, STEEL 8.8 BRIGHT (BLACK) | | | 0.16 € | | 07160-08X25 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X25, STEEL 8.8 BRIGHT (BLACK) | | | 0.16 € | | 07160-08X30 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X30, STEEL 8.8 BRIGHT (BLACK) | | | 0.26 € | | 07160-08X35 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X35, STEEL 8.8 BRIGHT (BLACK) | | | 0.26 € | | 07160-08X40 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X40, STEEL 8.8 BRIGHT (BLACK) | | | 0.30 € | | 07160-08X45 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X45, STEEL 8.8 BRIGHT (BLACK) | | | 0.31 € | | 07160-08X50 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X50, STEEL 8.8 BRIGHT (BLACK) | | | 0.31 € | | 07160-08X60 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X60, STEEL 8.8 BRIGHT (BLACK) | | | 0.39 € | | 07160-08X70 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X70, STEEL 8.8 BRIGHT (BLACK) | | | 0.54 € | | 07160-08X80 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X80, STEEL 8.8 BRIGHT (BLACK) | | | 0.76 € | | 07160-108X16 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X16, STAINLESS STEEL A2 70 BRIGHT | | | 0.59 € | | 07160-108X18 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X18, STAINLESS STEEL A2 70 BRIGHT | | | 0.54 € | | 07160-108X20 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X20, STAINLESS STEEL A2 70 BRIGHT | | | 0.54 € | | 07160-108X25 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X25, STAINLESS STEEL A2 70 BRIGHT | | | 0.54 € | | 07160-108X30 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X30, STAINLESS STEEL A2 70 BRIGHT | | | 0.54 € | | 07160-108X35 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X35, STAINLESS STEEL A2 70 BRIGHT | | | 0.59 € | | 07160-108X40 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X40, STAINLESS STEEL A2 70 BRIGHT | | | 0.63 € | | 07160-108X45 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X45, STAINLESS STEEL A2 70 BRIGHT | | | 0.63 € | | 07160-108X50 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X50, STAINLESS STEEL A2 70 BRIGHT | | | 0.67 € | | 07160-108X60 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X60, STAINLESS STEEL A2 70 BRIGHT | | | 0.90 € | | 07160-108X70 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X70, STAINLESS STEEL A2 70 BRIGHT | | | 1.00 € | | 07160-108X80 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M08X80, STAINLESS STEEL A2 70 BRIGHT | | | 1.25 € | | 07161-08X10 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X10, STEEL 8.8 BRIGHT (BLACK) | | | 0.66 € | | 07161-08X12 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X12, STEEL 8.8 BRIGHT (BLACK) | | | 0.66 € | | 07161-08X16 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X16, STEEL 8.8 BRIGHT (BLACK) | | | 0.66 € | | 07161-08X20 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X20, STEEL 8.8 BRIGHT (BLACK) | | | 0.66 € | | 07161-08X25 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X25, STEEL 8.8 BRIGHT (BLACK) | | | 0.70 € | | 07161-08X30 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X30, STEEL 8.8 BRIGHT (BLACK) | | | 0.76 € | | 07161-08X35 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X35, STEEL 8.8 BRIGHT (BLACK) | | | 0.79 € | | 07161-08X40 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X40, STEEL 8.8 BRIGHT (BLACK) | | | 0.82 € | | 07161-08X45 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X45, STEEL 8.8 BRIGHT (BLACK) | | | 0.90 € | | 07161-08X50 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X50, STEEL 8.8 BRIGHT (BLACK) | | | 0.90 € | | 07161-08X60 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X60, STEEL 8.8 BRIGHT (BLACK) | | | 0.97 € | | 07161-08X70 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X70, STEEL 8.8 BRIGHT (BLACK) | | | 0.97 € | | 07161-08X80 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X80, STEEL 8.8 BRIGHT (BLACK) | | | 1.40 € | | 07161-108X10 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X10, STAINLESS STEEL A2 70 BRIGHT | | | 1.37 € | | 07161-108X12 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X12, STAINLESS STEEL A2 70 BRIGHT | | | 1.32 € | | 07161-108X16 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X16, STAINLESS STEEL A2 70 BRIGHT | | | 1.22 € | | 07161-108X20 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X20, STAINLESS STEEL A2 70 BRIGHT | | | 1.06 € | | 07161-108X25 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X25, STAINLESS STEEL A2 70 BRIGHT | | | 1.06 € | | 07161-108X30 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X30, STAINLESS STEEL A2 70 BRIGHT | | | 1.06 € | | 07161-108X35 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X35, STAINLESS STEEL A2 70 BRIGHT | | | 1.17 € | | 07161-108X40 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X40, STAINLESS STEEL A2 70 BRIGHT | | | 1.28 € | | 07161-108X45 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X45, STAINLESS STEEL A2 70 BRIGHT | | | 1.52 € | | 07161-108X50 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X50, STAINLESS STEEL A2 70 BRIGHT | | | 1.71 € | | 07161-108X60 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X60, STAINLESS STEEL A2 70 BRIGHT | | | 2.20 € | | 07161-108X70 | SOCKET HEAD SCREW WITH HEXAGON SOCKET, LOW HEAD, DIN6912 M08X70, STAINLESS STEEL A2 70 BRIGHT | | | 3.15 € | |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|