norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionNote:Search here for the matching accessory for your article.Special features:
RoHS

Item selection/filter

Order No.Article description

CADAcc.PriceOrder
21595-030X1000PRECISION GUIDE SHAFT D=30h6, L=1000, STEEL 1.1213 HARDENED AND GROUND 40.39 €
21595-130X1000PRECISION GUIDE SHAFT D=30h7, L=1000, STEEL 1.1213 HARDENED,GROUND,HARD CHRO 67.06 €
21595-230X1000PRECISION GUIDE SHAFT D=30h6, L=1000, STAINLESS STEEL 1.4034 HARDENED AND GROUND 107.21 €
07160-06X10SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X10, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-06X12SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X12, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-06X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X16, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-06X18SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X18, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-06X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X20, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-06X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X25, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-06X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X30, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-06X35SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X35, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-06X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X40, STEEL 8.8 BRIGHT (BLACK) 0.16 €
07160-06X45SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X45, STEEL 8.8 BRIGHT (BLACK) 0.26 €
07160-06X50SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X50, STEEL 8.8 BRIGHT (BLACK) 0.26 €
07160-06X55SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X55, STEEL 8.8 BRIGHT (BLACK) 0.37 €
07160-06X60SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X60, STEEL 8.8 BRIGHT (BLACK) 0.39 €
07160-206X18SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X18, STEEL 12.9 BRIGHT (BLACK) 0.29 €
07160-206X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X20, STEEL 12.9 BRIGHT (BLACK) 0.29 €
07160-206X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X25, STEEL 12.9 BRIGHT (BLACK) 0.29 €
07160-206X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X30, STEEL 12.9 BRIGHT (BLACK) 0.29 €
07160-206X35SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X35, STEEL 12.9 BRIGHT (BLACK) 0.29 €
07160-206X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X40, STEEL 12.9 BRIGHT (BLACK) 0.29 €
07160-206X45SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X45, STEEL 12.9 BRIGHT (BLACK) 0.33 €
07160-206X50SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X50, STEEL 12.9 BRIGHT (BLACK) 0.37 €
07160-206X55SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X55, STEEL 12.9 BRIGHT (BLACK) 0.54 €
07160-206X60SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X60, STEEL 12.9 BRIGHT (BLACK) 0.54 €
07160-206X65SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X65, STEEL 12.9 BRIGHT (BLACK) 0.67 €
07160-206X70SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X70, STEEL 12.9 BRIGHT (BLACK) 0.82 €
07160-206X80SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X80, STEEL 12.9 BRIGHT (BLACK) 1.00 €
07160-206X90SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X90, STEEL 12.9 BRIGHT (BLACK) 1.00 €
07160-206X100SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X100, STEEL 12.9 BRIGHT (BLACK) 1.15 €
07160-106X10SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X10, STAINLESS STEEL A2 70 BRIGHT 0.41 €
07160-106X12SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X12, STAINLESS STEEL A2 70 BRIGHT 0.41 €
07160-106X16SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X16, STAINLESS STEEL A2 70 BRIGHT 0.35 €
07160-106X18SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X18, STAINLESS STEEL A2 70 BRIGHT 0.35 €
07160-106X20SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X20, STAINLESS STEEL A2 70 BRIGHT 0.35 €
07160-106X25SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X25, STAINLESS STEEL A2 70 BRIGHT 0.37 €
07160-106X30SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X30, STAINLESS STEEL A2 70 BRIGHT 0.39 €
07160-106X35SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X35, STAINLESS STEEL A2 70 BRIGHT 0.44 €
07160-106X40SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X40, STAINLESS STEEL A2 70 BRIGHT 0.49 €
07160-106X45SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X45, STAINLESS STEEL A2 70 BRIGHT 0.54 €
07160-106X50SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X50, STAINLESS STEEL A2 70 BRIGHT 0.60 €
07160-106X55SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X55, STAINLESS STEEL A2 70 BRIGHT 0.67 €
07160-106X60SOCKET HEAD SCREW WITH HEXAGON SOCKET, DIN EN ISO4762 M06X60, STAINLESS STEEL A2 70 BRIGHT 0.70 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83